Pipe earth rod LE, A4
Type LE ERDER V4A
Item no. 5000335
EAN 4012195708834



Item no. / Type
5000335 / LE ERDER V4A
Length
1500 mm
External diameter
25 mm
Smallest selling unit: 5 piece
5piece
piece
Description
• Expandable earth rod system for erecting earthing connections (type A)
• The pipe earth rod system LE is connected using the pre-mounted sleeve
• Complies with requirements according to DIN VDE 0185-305 (IEC 62305) and DIN EN 62561-2
• For use with antenna earthing systems, lightning earthing systems, etc.
• The pipe earth rod system LE is connected using the pre-mounted sleeve
• Complies with requirements according to DIN VDE 0185-305 (IEC 62305) and DIN EN 62561-2
• For use with antenna earthing systems, lightning earthing systems, etc.
Technical data
Dimensions
| Length | 1500 mm |
|---|---|
| Dimension L | 1500 mm |
| Dimension D | 25 mm |
Technical data
| Profile type | Round D=25 mm |
|---|---|
| External diameter | 25 mm |
| ROHS-conformant | yes |
| Dimension | 1,5m |
| Material | Stainless steel 1.4404 |
Environmental Data
8,7955 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 8,7955 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 8,7955 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
2760 25 V4A
5001672
Smallest selling unit: 5 piece
5piece
piece

Item no. 3041409
Driving spike for pipe earth rod LEType
LE SPITZE
Smallest selling unit: 5 piece
5piece
piece

Item no. 3042308
Driving head for LightEarth earth rodType
LE KOPF
Smallest selling unit: 1 piece
1piece
piece

Item no. 5001672
Connection clamp for earth rod, universal A4Type
2760 25 V4A
Smallest selling unit: 5 piece
5piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
External diameter
Item no.
LE ERDER V4A
1500
25
5000335
LE ERDER V4A
Item no.
5000335
Length
1500
External diameter
25


