Driving head for LightEarth earth rod
Type LE KOPF
Item no. 3042308
EAN 4012195617297



Item no. / Type
3042308 / LE KOPF
for earth rods
25 mm
Smallest selling unit: 1 piece
1piece
piece
Description
• Suitable for LightEarth system
• For driving earth rods using hand-held hammer
• Hardened
• For driving earth rods using hand-held hammer
• Hardened
Technical data
Technical data
| Earther diameter | 25 mm |
|---|---|
| ROHS-conformant | yes |
| for earth rods | 25 mm |
| Dimension | 25mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
0,0728 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0728 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0728 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
for earth rods
Item no.
LE KOPF
25
3042308
LE KOPF
Item no.
3042308
for earth rods
25


