On-floor installation trunking, trunking height 70 mm
Type AIKU 25070
Item no. 7404716
EAN 4012195100744



Item no. / Type
Length
Width
Height
Usable cross-section
Smallest selling unit: 2.4 m
2.4m
m
Description
On-floor junction installation trunking base, 1 compartment, for blanking lid with slope on one side, with plug-fit aluminium side profiles for layering and fixing the trunking lid, floor trough with holding shackles for max. two plug-in, separating retainers and groove for earth conductor clamp. Trunking height suitable for installation of service outlets of nominal size 2.
Technical data
Dimensions
| Length | 2400 mm |
|---|---|
| Width | 250 mm |
| Height | 70 mm |
| Dimension B | 250 mm |
| Dimension b | 250 mm |
| Dimension h | 70 mm |
Technical data
| Usable cross-section | 155 cm² |
|---|---|
| Plate thickness, base | 1 mm |
| Number of compartments | 3 St. |
| Number of insertable partitions | 2 |
| Cross-section, draw a | 6595 mm² |
| Cross-section, draw b | 2090 mm² |
| Cross-section, draw 3 | 6817 mm² |
| With separating retainer | no |
| ROHS-conformant | yes |
| Suitable for | Cover sloping on one side |
| Dimension | 2400x250x70 |
| Surface | Strip galvanised |
| Material | Steel |
| Separating retainer fastening | Plug |
| Product series | AIK |
Environmental Data
15,7114 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 15,7114 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 15,7114 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 7404766
Trunking end piece, left sideType
AIK ESL 25070
Smallest selling unit: 1 piece
1piece
piece

Item no. 7404790
Trunking end piece, right sideType
AIK ESR 25070
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Declarations (3)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Usable cross-section
Item no.
AIKU 20070
2400
200
70
132
7404708
AIKU 25070
2400
250
70
155
7404716
Width
Usable cross-section
AIKU 20070
Item no.
7404708
Length
2400
Width
200
Height
70
Usable cross-section
132
AIKU 25070
Item no.
7404716
Length
2400
Width
250
Height
70
Usable cross-section
155


