Service outlet lid for GES2
Type AIKF DG2 25070
Item no. 7404976
EAN 4012195101925



Item no. / Type
Length
Width
Height
Smallest selling unit: 1 piece
1piece
piece
Description
Service outlet lid for AIK/U trunking base for the installation of a service outlet of nominal size 2. Mounting opening closed with 2 mm aluminium blanking plate. The trunking lid is screwed tight to the Al side profiles of the trunking base. The lid slope extends beyond the trunking base at a 45° angle.
Technical data
Dimensions
| Length | 800 mm |
|---|---|
| Width | 250 mm |
| Height | 70 mm |
| Dimension b | 316 mm |
| Dimension h | 67 mm |
Technical data
| Mounting opening | Rectangular |
|---|---|
| With overhang | yes |
| Function | Standard |
| Number of mounting openings | 1 |
| With connection opening | no |
| Version for | Cover sloping on one side |
| ROHS-conformant | yes |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | AIK |
Environmental Data
18,3164 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 18,3164 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 18,3164 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Item no.
AIKF DG2 20070
800
200
70
7404972
AIKF DG2 25070
800
250
70
7404976
Width
AIKF DG2 20070
Item no.
7404972
Length
800
Width
200
Height
70
AIKF DG2 25070
Item no.
7404976
Length
800
Width
250
Height
70
