On-floor installation trunking, trunking height 40 mm
Type AIKU 25040
Item no. 7404712
EAN 4012195100737



Item no. / Type
Length
Width
Height
Usable cross-section
Smallest selling unit: 2.4 m
2.4m
m
Description
On-floor junction installation trunking base, 1 compartment, for blanking lid with slope on one side, with plug-fit aluminium side profiles for layering and fixing the trunking lid, floor trough with holding shackles for max. two plug-in, separating retainers and groove for earth conductor clamp. Trunking height suitable for installation of Telitanks.
Technical data
Dimensions
| Length | 2400 mm |
|---|---|
| Width | 250 mm |
| Height | 40 mm |
| Dimension B | 250 mm |
| Dimension b | 250 mm |
| Dimension h | 40 mm |
Technical data
| Usable cross-section | 81 cm² |
|---|---|
| Plate thickness, base | 1 mm |
| Number of compartments | 3 St. |
| Number of insertable partitions | 2 |
| Cross-section, draw a | 3430 mm² |
| Cross-section, draw b | 1120 mm² |
| Cross-section, draw 3 | 3571 mm² |
| With separating retainer | no |
| ROHS-conformant | yes |
| Suitable for | Cover sloping on one side |
| Dimension | 2400x250x40 |
| Surface | Strip galvanised |
| Material | Steel |
| Separating retainer fastening | Plug |
| Product series | AIK |
Environmental Data
15,5769 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 15,5769 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 15,5769 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
AIKF DAT 25040
7404964
Smallest selling unit: 1 piece
1piece
piece

Item no. 7404762
Trunking end piece, left sideType
AIK ESL 25040
Smallest selling unit: 1 piece
1piece
piece

Item no. 7404786
Trunking end piece, right sideType
AIK ESR 25040
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Declarations (3)
Certificates (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Usable cross-section
Item no.
AIKU 15040
2400
150
40
45
7404700
AIKU 25040
2400
250
40
81
7404712
Width
Usable cross-section
AIKU 15040
Item no.
7404700
Length
2400
Width
150
Height
40
Usable cross-section
45
AIKU 25040
Item no.
7404712
Length
2400
Width
250
Height
40
Usable cross-section
81


