Device connection lid for Telitank mounting
Type AIKF DAT 25040
Item no. 7404964
EAN 4012195101864



Item no. / Type
Length
Width
Height
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting lid for AIK/U trunking base for Telitank set-up. The trunking lid is screwed tight to the Al side profiles of the trunking base. The lid slope extends beyond the trunking base at a 45° angle.
Technical data
Dimensions
| Length | 800 mm |
|---|---|
| Width | 250 mm |
| Height | 40 mm |
| Dimension b | 287 mm |
| Dimension h | 37 mm |
Technical data
| Mounting opening | Square |
|---|---|
| With overhang | yes |
| Function | Standard |
| Number of mounting openings | 1 |
| With connection opening | no |
| Version for | Cover sloping on one side |
| ROHS-conformant | yes |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | AIK |
Environmental Data
13,8695 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 13,8695 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 13,8695 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Item no.
AIKF DAT 15040
800
150
40
7404956
AIKF DAT 25040
800
250
40
7404964
Width
AIKF DAT 15040
Item no.
7404956
Length
800
Width
150
Height
40
AIKF DAT 25040
Item no.
7404964
Length
800
Width
250
Height
40
