Omega profile for cable cover A4
Type Omega 40x70 A4
Item no. 6399151
EAN 4012197527303



Item no. / Type
6399151 / Omega 40x70 A4
Smallest selling unit: 3 m
3m
m
Description
Stainless steel omega profile V4A.
Closed omega profile for the protection of cables. The flanges are perforated for the fastening of the profiles.
Closed omega profile for the protection of cables. The flanges are perforated for the fastening of the profiles.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 115,5 mm |
| Height | 70 mm |
Technical data
| Plate thickness | 1 mm |
|---|---|
| ROHS-conformant | yes |
| Dimension | 70x116x3000mm |
| Surface | Bright |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
Omega 40x70 A4
6399151
Omega 40x70 A4
Item no.
6399151
