Neutral conductor terminal, with screwless contacts, 12 terminals
Type KL-DBN12x02GRBL
Item no. 2016265
EAN 4012196474233



Item no. / Type
2016265 / KL-DBN12x02GRBL
Nominal cross-section, min.
10 mm²
Nominal cross-section, max.
16 mm²
No. of terminals
12
Smallest selling unit: 10 piece
10piece
piece
Description
Neutral conductor connection terminal with 12 plug-in terminals, 2.5 mm² or 1.5 mm², flexible with wire end sleeve; two plug-in terminals, 4 mm² and 2.5 mm², flexible with wire end sleeve and two screw connection terminals up to 25 mm² or 16 mm², flexible, 3 Nm. For snapping onto 15 mm hat rails according to DIN EN 60715 (formerly DIN EN 50022).
Technical data
Dimensions
| Length | 85 mm |
|---|---|
| Height | 20 mm |
Technical data
| Pole number | 12 |
|---|---|
| Explosion-tested version | no |
| Closing plate required | no |
| Suitable for solid conductors | no |
| Suitable for flexible conductors | yes |
| Suitable for multi-wire conductors | no |
| Nominal cross-section, min. | 10 mm² |
| Nominal cross-section, max. | 16 mm² |
| ROHS-conformant | yes |
| Cross-section | 12 terminals to 16 mm² mm² |
| No. of terminals | 12 |
| Dimension | 12x2,5mm² |
| Material | Polyamide |
| Colour | grey / blue |
| Product series | HSK |
Environmental Data
0,0129 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0129 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0129 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Nominal cross-section, min.
Nominal cross-section, max.
No. of terminals
Item no.
KL-DBN12x02GRBL
10
16
12
2016265
KL-DBN12x02GRBL
Item no.
2016265
Nominal cross-section, min.
10
Nominal cross-section, max.
16
No. of terminals
12

