Mounting set for UZD350
Type MS3 3UT4
Item no. 7407655
EAN 4012196552979



Item no. / Type
7407655 / MS3 3UT4
Length
247 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting set with three universal supports of type UT4 for installation in the underfloor junction and branch box UZD350.
Technical data
Dimensions
| Length | 247 mm |
|---|---|
| Width | 250 mm |
| Height | 50 mm |
Technical data
| No. of entries | 4 |
|---|---|
| Number of installable devices | 12 |
| Number of strain reliefs | 6 |
| Version for | Support shape |
| ROHS-conformant | yes |
| Dimension | 250x250x44 |
| Surface | Strip galvanised |
| Material | Steel |
Environmental Data
2,7969 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,7969 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,7969 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Item no.
MS3 3UT4
247
7407655
MS3 3UT4
Item no.
7407655
Length
247

