Mounting set for Italian devices beneath frame cassettes
Type MS250-3 GT9 I14
Item no. 7407648
EAN 4012195813675



Item no. / Type
7407648 / MS250-3 GT9 I14
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting support for suspended installation below frame cassettes and for vertical mounting of installation devices of Italian design.
Technical data
Technical data
| Screed height, min. | 115 mm |
|---|---|
| ROHS-conformant | yes |
| Surface | Strip galvanised |
| Material | Steel |
Environmental Data
9,495 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 9,495 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 9,495 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
MS250-3 GT9 I14
7407648
MS250-3 GT9 I14
Item no.
7407648

