Mounting rail MS4022, heavy-duty, slot 18 mm, A4, perforated
Type MS4022P6000A4
Item no. 1121903
EAN 4012195907022



Item no. / Type
Length
Width
Height
Material thickness
Smallest selling unit: 6 m
6m
m
Description
Heavy-duty C profile rail for individual installation of support constructions, e.g. for cable trays or as a panel for switchgear cabinets. Can also be used for cable routing, in conjunction with clamp clips with a U foot.
Technical data
Dimensions
| Length | 6000 mm |
|---|---|
| Width | 40 mm |
| Height | 22,5 mm |
| Dimension L | 6000 mm |
Technical data
| Slot width | 18 mm |
|---|---|
| Material thickness | 2 mm |
| Static value A | 1,74 cm² |
| Static value ly | 1,86 cm⁴ |
| Static value lz | 4,46 cm⁴ |
| Static value Wy | 1,05 cm³ |
| Static value Wz | 2,23 cm³ |
| Profile shape | C profile |
| Type of perforation | Perforated back |
| Drill hole spacing, centre | 50 mm |
| With perforation | no |
| With toothing | no |
| Version for | Single profile |
| ROHS-conformant | yes |
| Dimension | 6000x40x22,5 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Product series | Rail system |
Environmental Data
0,0719 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0719 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,0719 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Material thickness
Surface
Item no.
MS4022P6000A4
6000
40
22,5
2
Bright, treated
1121903
MS4022P2000A4
2000
40
22,5
2
Bright, treated
1121963
Length
MS4022P6000A4
Item no.
1121903
Length
6000
Width
40
Height
22,5
Material thickness
2
Surface
Bright, treated
MS4022P2000A4
Item no.
1121963
Length
2000
Width
40
Height
22,5
Material thickness
2
Surface
Bright, treated




