Hook-head screw A4
Type MS40HB M10x30 A4
Item no. 1148160
EAN 4012196489572



Item no. / Type
Length
Width
Height
Thread
Smallest selling unit: 50 piece
50piece
piece
Description
Hook-head screw for use with MS4022 profile rail
Technical data
Dimensions
| Length | 35 mm |
|---|---|
| Width | 14 mm |
| Height | 7,5 mm |
Technical data
| Thread metric | 10 |
|---|---|
| Thread | M10x30mm |
| Suitable for mounting rail | yes |
| ROHS-conformant | yes |
| Torque | 14 Nm |
| Dimension | M10x30mm |
| Surface | Bright, treated |
| Material | Stainless steel |
| Product series | Rail system |
Environmental Data
0,2894 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2894 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2894 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Thread
Item no.
MS40HB M6x30 A4
35
17
10
M6x30mm
1148146
MS40HB M8x30 A4
35
17
10
M8x30mm
1148150
MS40HB M8x60 A4
35
17
10
M8x60mm
1148154
MS40HB M10x30 A4
35
14
7,5
M10x30mm
1148160
MS40HB M10x60 A4
35
14
7,5
M10x60mm
1148164
MS40HB M12x30 A4
35
14
7,5
M12x30mm
1148168
MS40HB M12x60 A4
35
14
7,5
M12x60mm
1148170
Width
Height
Thread
MS40HB M6x30 A4
Item no.
1148146
Length
35
Width
17
Height
10
Thread
M6x30mm
MS40HB M8x30 A4
Item no.
1148150
Length
35
Width
17
Height
10
Thread
M8x30mm
MS40HB M8x60 A4
Item no.
1148154
Length
35
Width
17
Height
10
Thread
M8x60mm
MS40HB M10x30 A4
Item no.
1148160
Length
35
Width
14
Height
7,5
Thread
M10x30mm
MS40HB M10x60 A4
Item no.
1148164
Length
35
Width
14
Height
7,5
Thread
M10x60mm
MS40HB M12x30 A4
Item no.
1148168
Length
35
Width
14
Height
7,5
Thread
M12x30mm
MS40HB M12x60 A4
Item no.
1148170
Length
35
Width
14
Height
7,5
Thread
M12x60mm

