Mounting lid 250, nominal size 4
Type DUG 250-3 4
Item no. 7400459
EAN 4012195431251




Item no. / Type
7400459 / DUG 250-3 4
Mounting opening
Square
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting lid for underfloor junction and branch box of type UZD250-3/4 for the installation of an installation unit of nominal size 4. Installation opening 3 mm recessed for later blanking lock with lid blind plate.
Technical data
Dimensions
| Length | 282 mm |
|---|---|
| Width | 282 mm |
| Dimension A | 282 mm |
| Dimension a | 201 mm |
Technical data
| Material thickness | 4 mm |
|---|---|
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | no |
| Trunking width, min. | 190 mm |
| Trunking width, max. | 250 mm |
| Installation opening for on-floor tank | no |
| Seal installation option | no |
| Floor care | Dry |
| Mounting opening cover | no |
| Heavy-duty version | no |
| Nominal size for device installation units | 4 |
| Nominal size | 250 mm |
| Mounting opening | Square |
| ROHS-conformant | yes |
| Dimension | 282x282x4 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | UZD Underfloor junction box |
Environmental Data
5,6096 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,6096 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,6096 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Mounting opening
Item no.
DUG 250-3 4
Square
7400459
DUG 250-3 4
Item no.
7400459
Mounting opening
Square

