Mounting and fastening plate T350
Type MBP T350
Item no. 2007888
EAN 4012196034291



Item no. / Type
Width
Height
This item is a discontinued product!
Smallest selling unit: 1 piece
1piece
piece
Description
This mounting and fastening plate gives the options for variable fixing of external components in the junction box. It consists of strip-galvanised sheet steel of a material thickness of 2 mm.
The appropriate fastening holes are drilled into the steel plate for the component that needs to be fixed. Then, the products can be attached onto the sheet with cable ties, screws or similar fastening materials.
Using the screws included in the scope of the delivery, the mounting fastening plate can now be fixed in the appropriate T series (T 350) junction box.
The appropriate fastening holes are drilled into the steel plate for the component that needs to be fixed. Then, the products can be attached onto the sheet with cable ties, screws or similar fastening materials.
Using the screws included in the scope of the delivery, the mounting fastening plate can now be fixed in the appropriate T series (T 350) junction box.
Technical data
Dimensions
| Width | 225 mm |
|---|---|
| Height | 140 mm |
| Dimension L | 225 mm |
| Dimension B | 140 mm |
| Dimension B1 | 86 mm |
| Dimension L1 | 149 mm |
Technical data
| Material thickness | 2 mm |
|---|---|
| With perforation | yes |
| ROHS-conformant | yes |
| Dimension | 225x140x2 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | T series |
Environmental Data
1,5609 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,5609 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,5609 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Height
Item no.
MBP T160
140
100
2007884
MBP T250
205
155
2007886
MBP T350
225
140
2007888
Width
Height
MBP T160
Item no.
2007884
Width
140
Height
100
MBP T250
Item no.
2007886
Width
205
Height
155
MBP T350
Item no.
2007888
Width
225
Height
140


