MMS-plus P 6x50 round head tie, with pan head
Type MMS+ P 6x50
Item no. 3498108
EAN 4012196559657



Item no. / Type
3498108 / MMS+ P 6x50
Length
50 mm
Dimension
6 x 50
Screw system
Torx
Drill hole diameter, min.
5 mm
Anchor length
50 mm
Head diameter
11,2 mm
Smallest selling unit: 100 piece
100piece
piece
Description
Bolt tie for direct mounting without additional anchors in cracked and uncracked concrete and masonry. With round head for universal fastenings. Torx drive T30.
Construction product tested according to EAD and CE mark, with European Technical Assessment (ETA) and proof of suitability. Load-bearing capacities under fire loads proven up to fire resistance class R120.
Construction product tested according to EAD and CE mark, with European Technical Assessment (ETA) and proof of suitability. Load-bearing capacities under fire loads proven up to fire resistance class R120.
Technical data
Dimensions
| Length | 50 mm |
|---|---|
| Dimension L | 50 mm |
Technical data
| Thread | 6 |
|---|---|
| Hardened | yes |
| Anchor/nail/bolt version | Spiral anchor |
| Dimension | 6 x 50 |
| Clamping strength | 15 mm |
| Thread diameter ST | 6 |
| Head shape | Cup head |
| Screw system | Torx |
| ROHS-conformant | yes |
| Drill hole diameter, min. | 5 mm |
| Drill hole depth | 50 mm |
| Anchor length | 50 mm |
| Head diameter | 11,2 mm |
| Dimension | 6x50mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
| Fire resistance class EN 13501-1 | R30, R60, R90, R120 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Certificates (3)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Dimension
Screw system
Drill hole diameter, min.
Anchor length
Head diameter
Item no.
MMS+ P 6x50
50
6 x 50
Torx
5
50
11,2
3498108
MMS+ P 6x50
Item no.
3498108
Length
50
Dimension
6 x 50
Screw system
Torx
Drill hole diameter, min.
5
Anchor length
50
Head diameter
11,2

