Mesh cable tray GR-Magic® 55 with barrier strip
Type GRM-T 55 300 G
Item no. 6006456
EAN 4012196151578




Item no. / Type
Length
Width
Height
Usable cross-section
Wire diameter
Smallest selling unit: 3 m
3m
m
Description
Mesh cable tray with shaped connector and welded barrier strips of side height 55 mm.
Magnetic shield insulation without cover 15 dB, with cover 25 dB.
Magnetic shield insulation without cover 15 dB, with cover 25 dB.
No additional connection components are required for the mesh cable tray, it is simply interlocked. The grid width is 50 x 100 mm.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 300 mm |
| Height | 55 mm |
| Dimension A | 199,5 mm |
| Dimension B | 300 mm |
| Dimension H | 58 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Integrated connector |
| Wide-span version | no |
| Usable cross-section | 129 cm² |
| Rustproof steel, pickled | no |
| Usable cross-section | 12900 mm² |
| Integrated partition | One |
| Screwless connector | yes |
| Profile shape | U-shaped |
| ROHS-conformant | yes |
| Wire diameter | 4,8 mm |
| Dimension | 55x300x3000 |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
| Load test type according to IEC 61537 | Type II |
| Type of connector, cable support system | Click fastening |
| Product series | GRM Series |
Loads
| Support spacing 1.0 m | 1,5 kN/m |
|---|---|
| Support spacing 1.5 m | 0,8 kN/m |
| Support spacing 2.0 m | 0,4 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
4,4035 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,4035 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 4,4035 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (3)
Certificates (4)
Instructions and Aid (3)
Product images (3)
Tender specifications (1)
Variants
Type
Length
Width
Height
Maintain electrical functions
Usable cross-section
Wire diameter
Item no.
GRM-T 55 100 G
3000
100
55
no
40
3,9
6006453
GRM-T 55 200 G
3000
200
55
no
87
3,9
6006455
GRM-T 55 300 G
3000
300
55
no
129
4,8
6006456
GRM-T 55 400 G
3000
400
55
no
175
4,8
6006457
GRM-T 55 500 G
3000
500
55
no
220
4,8
6006458
Width
Usable cross-section
Wire diameter
GRM-T 55 100 G
Item no.
6006453
Length
3000
Width
100
Height
55
Maintain electrical functions
no
Usable cross-section
40
Wire diameter
3,9
GRM-T 55 200 G
Item no.
6006455
Length
3000
Width
200
Height
55
Maintain electrical functions
no
Usable cross-section
87
Wire diameter
3,9
GRM-T 55 300 G
Item no.
6006456
Length
3000
Width
300
Height
55
Maintain electrical functions
no
Usable cross-section
129
Wire diameter
4,8
GRM-T 55 400 G
Item no.
6006457
Length
3000
Width
400
Height
55
Maintain electrical functions
no
Usable cross-section
175
Wire diameter
4,8
GRM-T 55 500 G
Item no.
6006458
Length
3000
Width
500
Height
55
Maintain electrical functions
no
Usable cross-section
220
Wire diameter
4,8





