Corner connector G
Type GEV 36 G
Item no. 6016715
EAN 4012196307876



Item no. / Type
6016715 / GEV 36 G
Width
23 mm
Smallest selling unit: 20 piece
20piece
piece
Description
Corner connector for the creation of mesh cable tray bend elements.
Including FRS M6 x 12 bolt with flange nut.
Technical data
Dimensions
| Length | 56 mm |
|---|---|
| Width | 23 mm |
| Height | 16 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | no |
| Suitable for cable tray | no |
| Dimension | 42-54 x 23 |
| Suitable for mesh cable tray wire, min. | 3,9 mm |
| Suitable for mesh cable tray wire, max. | 4,9 mm |
| Version for | Corner connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,0733 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0733 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0733 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Item no.
GEV 36 G
23
6016715
GEV 36 G
Item no.
6016715
Width
23



