Mesh cable tray GR-Magic® 105 G
Type GRM 105 100 G
Item no. 6002402
EAN 4012196020270




Item no. / Type
Length
Width
Height
Usable cross-section
Wire diameter
Smallest selling unit: 3 m
3m
m
Description
Mesh cable tray with shaped connector of side height 105 mm.
Magnetic shield insulation without cover 15 dB, with cover 25 dB.
Magnetic shield insulation without cover 15 dB, with cover 25 dB.
No additional connection components are required for the mesh cable tray, it is simply interlocked. The grid width is 50 x 100 mm.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 100 mm |
| Height | 105 mm |
| Dimension B | 100 mm |
| Dimension H | 108 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Integrated connector |
| Wide-span version | no |
| Usable cross-section | 82 cm² |
| Rustproof steel, pickled | no |
| Usable cross-section | 8200 mm² |
| Integrated partition | Without |
| Screwless connector | yes |
| Profile shape | U-shaped |
| ROHS-conformant | yes |
| Wire diameter | 3,9 mm |
| Dimension | 105x100x3000 |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
| Load test type according to IEC 61537 | Type II |
| Type of connector, cable support system | Click fastening |
| Product series | GRM Series |
Loads
| Support spacing 1.0 m | 0,8 kN/m |
|---|---|
| Support spacing 1.5 m | 0,55 kN/m |
| Support spacing 2.0 m | 0,37 kN/m |
| Support spacing 2.5 m | 0,27 kN/m |
| Support spacing 3.0 m | 0,25 kN/m |
Environmental Data
1,8532 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,8532 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,8532 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (5)
Certificates (3)
Instructions and Aid (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Maintain electrical functions
Usable cross-section
Wire diameter
Item no.
GRM 105 100 G
3000
100
105
no
82
3,9
6002402
GRM 105 150 G
3000
150
105
no
130
3,9
6002404
GRM 105 200 G
3000
200
105
no
175
4,8
6002406
GRM 105 300 G
3000
300
105
no
268
4,8
6002408
GRM 105 400 G
3000
400
105
no
363
4,8
6002410
GRM 105 450 G
3000
450
105
no
411
4,8
6002413
GRM 105 500 G
3000
500
105
no
459
4,8
6002415
GRM 105 600 G
3000
600
105
no
554
4,8
6002417
Width
Usable cross-section
Wire diameter
GRM 105 100 G
Item no.
6002402
Length
3000
Width
100
Height
105
Maintain electrical functions
no
Usable cross-section
82
Wire diameter
3,9
GRM 105 150 G
Item no.
6002404
Length
3000
Width
150
Height
105
Maintain electrical functions
no
Usable cross-section
130
Wire diameter
3,9
GRM 105 200 G
Item no.
6002406
Length
3000
Width
200
Height
105
Maintain electrical functions
no
Usable cross-section
175
Wire diameter
4,8
GRM 105 300 G
Item no.
6002408
Length
3000
Width
300
Height
105
Maintain electrical functions
no
Usable cross-section
268
Wire diameter
4,8
GRM 105 400 G
Item no.
6002410
Length
3000
Width
400
Height
105
Maintain electrical functions
no
Usable cross-section
363
Wire diameter
4,8
GRM 105 450 G
Item no.
6002413
Length
3000
Width
450
Height
105
Maintain electrical functions
no
Usable cross-section
411
Wire diameter
4,8
GRM 105 500 G
Item no.
6002415
Length
3000
Width
500
Height
105
Maintain electrical functions
no
Usable cross-section
459
Wire diameter
4,8
GRM 105 600 G
Item no.
6002417
Length
3000
Width
600
Height
105
Maintain electrical functions
no
Usable cross-section
554
Wire diameter
4,8





