Magnetic card PCS
Type PCS
Item no. 5091438
EAN 4012195461296



Item no. / Type
5091438 / PCS
Smallest selling unit: 1 PU
1PU
PU
Description
Peak Current Sensor (PCS) card for recording pulsed/lightning currents. A continuous check of whether lightning has struck the lightning protection system and how high the most recent lightning current was in kA can be carried out easily by the system operator, a specialist lightning protection company or by a surveyor. Here, the printed maintenance circuit and the labelling panels support the maintenance work of the entire lightning protection system, which must be performed at defined intervals according to VDE 0185-305-3 (IEC/EN 62305-3).
· Contents = 10 pieces
· Digital evaluation via the PCS card reading device
· Can be used in addition to the OBO lightning current meter LSC I+II
· With separate labelling panels: "Erected by", "Tested by", "Card code"
· Integrated maintenance circuit (year/month)
· Contents = 10 pieces
· Digital evaluation via the PCS card reading device
· Can be used in addition to the OBO lightning current meter LSC I+II
· With separate labelling panels: "Erected by", "Tested by", "Card code"
· Integrated maintenance circuit (year/month)
Technical data
Technical data
| Dimension | 85,7 x 54 mm |
|---|---|
| ROHS-conformant | yes |
| Permitted temperature range, min. | -35 °C |
| Permitted temperature range, max. | 85 °C |
Environmental Data
0,1194 kg CO2e / 10 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1194 kg CO2e / 10 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1194 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 10 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
PCS
5091438
PCS
Item no.
5091438



