Magnetic card holder PCS-H
Type PCS-H
Item no. 5091527
EAN 4012195461470



Item no. / Type
5091527 / PCS-H
Smallest selling unit: 1 PU
1PU
PU
Description
Magnetic card holder for mounting PCS cards.
• Sealable holder
• For installing on round conductor Rd 8-10
• Simple holder installation by means of clamp
• 1 PU = 10 pieces
• Sealable holder
• For installing on round conductor Rd 8-10
• Simple holder installation by means of clamp
• 1 PU = 10 pieces
Technical data
Technical data
| Dimension | 115 x 72 x 7 (17) |
|---|---|
| ROHS-conformant | yes |
Environmental Data
1,1116 kg CO2e / 10 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,1116 kg CO2e / 10 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,1116 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 10 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
PCS-H
5091527
PCS-H
Item no.
5091527


