Lower part plug-in junction box
Type UT01 SW
Item no. 2006216
EAN 4012197463557



Item no. / Type
Colour
Smallest selling unit: 40 piece
40piece
piece
Description
Pluggable lower part of junction box. Unequipped, without cover. Halogen-free material and UV-resistant. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK07 at room temperature. Protection rating IP30.
Technical data
Dimensions
| Length | 150 mm |
|---|---|
| Width | 116 mm |
| Height | 62 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Entry from rear | yes |
| Transparent lid | no |
| Protection rating | IP30 |
| Expandable | yes |
| with lid | no |
| Sealable | yes |
| Type of entry | Cable/pipe |
| For Ex zone | Without |
| Measured insulation voltage Vi | 500 V |
| Maintain electrical functions | Without |
| Explosion-tested version | no |
| Type of housing penetration | Pre-marking |
| With screening | no |
| Weatherproof | no |
| for pipe diameter | 16/19 mm |
| Protection rating IK code | IK07. |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Max. Conductor cross-section | 10 mm² |
| Shape | Rectangular |
| Equipment | Without |
| Cover fastening | Screwed |
| ROHS-conformant | yes |
| Mounting type | Wall/ceiling mounting |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 65 °C |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | 150x116x62 |
| Material | Polypropylene |
| Colour | Graphite black; RAL 9011 |
| Product series | T series |
Environmental Data
| Packaging without plastic | yes |
|---|
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
No. of entries
Protection rating
Colour
Item no.
UT01+SB BE
10
IP30
Light grey; RAL 7035
2006010
UT01
10
IP30
Light grey; RAL 7035
2006024
UT01 SW
IP30
Graphite black; RAL 9011
2006216
Colour
UT01+SB BE
Item no.
2006010
No. of entries
10
Protection rating
IP30
Colour
Light grey; RAL 7035
UT01
Item no.
2006024
No. of entries
10
Protection rating
IP30
Colour
Light grey; RAL 7035
UT01 SW
Item no.
2006216
Protection rating
IP30
Colour
Graphite black; RAL 9011

