Junction box X 16
Type X16 SW-RO
Item no. 2005160
EAN 4012196580620



Item no. / Type
Clear internal dimensions
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Junction box for the connection of cables and lines indoors and in outdoor areas. Rectangular design with knock-out entries. Suitable for wall and ceiling mounting with the option to fasten outside, inside or to mount via the corner domes. Particularly impact resistant with IK09. Cover with quick lock, sealable. Made from halogen-free and UV-resistant materials. Junction box according to DIN EN 60670. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK09 according to DIN EN 50102. Protection rating IP67 according to DIN EN 60529.
Technical data
Dimensions
| Length | 241 mm |
|---|---|
| Width | 191 mm |
| Height | 126 mm |
| Clear internal dimensions | 227x177x110 mm |
Technical data
| Impact-resistant | yes |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | yes |
| No. of entries | 10 |
| Entry from rear | no |
| Transparent lid | no |
| Protection rating | IP67 |
| Nominal voltage | 750 V |
| Expandable | yes |
| with lid | yes |
| Sealable | yes |
| Type of entry | Cuttable stepped membrane |
| Measured insulation voltage Vi | 750 V |
| Explosion-tested version | no |
| Type of housing penetration | Pre-marking |
| With screening | no |
| Weatherproof | yes |
| Protection rating IK code | IK09 |
| Max. Conductor cross-section | 16 mm² |
| Nominal cross-section, min. | 6 mm² |
| Nominal cross-section, max. | 16 mm² |
| Shape | Rectangular |
| Equipment | Without |
| Cover | Not transparent |
| Cover fastening | Screwed |
| ROHS-conformant | yes |
| Mounting type | Wall/ceiling mounting |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 65 °C |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | 241x191x126 |
| Material | Polycarbonate |
| Colour | black / red |
| Product series | X series |
Environmental Data
2,9153 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 2,9153 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,9153 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Clear internal dimensions
No. of entries
Protection rating
Colour
Item no.
X16 LGR
227x177x110
10
IP67
Light grey; RAL 7035
2005020
X16 LGR-TR
227x177x110
10
IP67
grey / transparent
2005070
X16 SW
227x177x110
10
IP67
Graphite black; RAL 9011
2005130
X16 SW-RO
227x177x110
10
IP67
black / red
2005160
Colour
X16 LGR
Item no.
2005020
Clear internal dimensions
227x177x110
No. of entries
10
Protection rating
IP67
Colour
Light grey; RAL 7035
X16 LGR-TR
Item no.
2005070
Clear internal dimensions
227x177x110
No. of entries
10
Protection rating
IP67
Colour
grey / transparent
X16 SW
Item no.
2005130
Clear internal dimensions
227x177x110
No. of entries
10
Protection rating
IP67
Colour
Graphite black; RAL 9011
X16 SW-RO
Item no.
2005160
Clear internal dimensions
227x177x110
No. of entries
10
Protection rating
IP67
Colour
black / red

