Junction box X 10 with main terminal block
Type X10 H25 GNP5 LGR
Item no. 2005308
EAN 4012196585854



Item no. / Type
2005308 / X10 H25 GNP5 LGR
Clear internal dimensions
177x137x110 mm
No. of entries
10
Protection rating
IP67
Colour
Light grey; RAL 7035
Smallest selling unit: 1 piece
1piece
piece
Description
Junction box for the connection of cables and lines indoors and in outdoor areas. Rectangular design with knock-out entries. Suitable for wall and ceiling mounting with the option to fasten outside, inside or to mount via the corner domes. Particularly impact resistant with IK09. Cover with quick lock, sealable. Made from halogen-free and UV-resistant materials.
Including 5-pole main terminal block with 2 x 25 mm² + 2 x 16 mm² cable connection cross-sections per pole. Junction box according to DIN EN 60670. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK09 according to DIN EN 50102. Protection rating IP67 according to DIN EN 60529.
Including 5-pole main terminal block with 2 x 25 mm² + 2 x 16 mm² cable connection cross-sections per pole. Junction box according to DIN EN 60670. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK09 according to DIN EN 50102. Protection rating IP67 according to DIN EN 60529.
Technical data
Dimensions
| Length | 191 mm |
|---|---|
| Width | 151 mm |
| Height | 126 mm |
| Clear internal dimensions | 177x137x110 mm |
Technical data
| Impact-resistant | yes |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | yes |
| No. of entries | 10 |
| Entry from rear | no |
| Transparent lid | no |
| Protection rating | IP67 |
| Nominal voltage | 750 V |
| Expandable | yes |
| with lid | yes |
| Sealable | yes |
| Type of entry | Cuttable stepped membrane |
| Measured insulation voltage Vi | 750 V |
| Explosion-tested version | no |
| Type of housing penetration | Pre-marking |
| With screening | no |
| Weatherproof | yes |
| Protection rating IK code | IK09 |
| Max. Conductor cross-section | 25 mm² |
| Nominal cross-section, min. | 4 mm² |
| Nominal cross-section, max. | 10 mm² |
| Shape | Rectangular |
| Cover | Not transparent |
| Cover fastening | Screwed |
| ROHS-conformant | Exempt |
| Mounting type | Wall/ceiling mounting |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 65 °C |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | 191x151x126 |
| Material | Polycarbonate |
| Colour | Light grey; RAL 7035 |
| Product series | X series |
Environmental Data
2,457 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 2,457 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,457 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Clear internal dimensions
No. of entries
Protection rating
Colour
Item no.
X10 H25 GNP5 LGR
177x137x110
10
IP67
Light grey; RAL 7035
2005308
X10 H25 GNP5 LGR
Item no.
2005308
Clear internal dimensions
177x137x110
No. of entries
10
Protection rating
IP67
Colour
Light grey; RAL 7035

