Junction box X 10
Type X10 SW-RO
Item no. 2005156
EAN 4012196580613



Item no. / Type
Clear internal dimensions
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Junction box for the connection of cables and lines indoors and in outdoor areas. Rectangular design with knock-out entries. Suitable for wall and ceiling mounting with the option to fasten outside, inside or to mount via the corner domes. Particularly impact resistant with IK09. Cover with quick lock, sealable. Made from halogen-free and UV-resistant materials.
Junction box according to DIN EN 60670. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK09 according to DIN EN 50102. Protection rating IP67 according to DIN EN 60529.
The base is black and the cover is signal red with black fastening elements.
Junction box according to DIN EN 60670. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK09 according to DIN EN 50102. Protection rating IP67 according to DIN EN 60529.
The base is black and the cover is signal red with black fastening elements.
Technical data
Dimensions
| Length | 191 mm |
|---|---|
| Width | 151 mm |
| Height | 126 mm |
| Clear internal dimensions | 177x137x110 mm |
Technical data
| Impact-resistant | yes |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | yes |
| No. of entries | 10 |
| Entry from rear | no |
| Transparent lid | no |
| Protection rating | IP67 |
| Nominal voltage | 750 V |
| Expandable | yes |
| with lid | yes |
| Sealable | yes |
| Type of entry | Cuttable stepped membrane |
| Measured insulation voltage Vi | 750 V |
| Explosion-tested version | no |
| Type of housing penetration | Pre-marking |
| With screening | no |
| Weatherproof | yes |
| Protection rating IK code | IK09 |
| Max. Conductor cross-section | 10 mm² |
| Nominal cross-section, min. | 4 mm² |
| Nominal cross-section, max. | 10 mm² |
| Shape | Rectangular |
| Equipment | Without |
| Cover | Not transparent |
| Cover fastening | Screwed |
| ROHS-conformant | yes |
| Mounting type | Wall/ceiling mounting |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 65 °C |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | 191x151x126 |
| Material | Polycarbonate |
| Colour | black / red |
| Product series | X series |
Environmental Data
2,2543 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 2,2543 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,2543 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Clear internal dimensions
No. of entries
Protection rating
Colour
Item no.
X10 LGR
177x137x110
10
IP67
Light grey; RAL 7035
2005016
X10 LGR-TR
177x137x110
10
IP67
grey / transparent
2005066
X10 SW
177x137x110
10
IP67
Graphite black; RAL 9011
2005126
X10 SW-RO
177x137x110
10
IP67
black / red
2005156
Colour
X10 LGR
Item no.
2005016
Clear internal dimensions
177x137x110
No. of entries
10
Protection rating
IP67
Colour
Light grey; RAL 7035
X10 LGR-TR
Item no.
2005066
Clear internal dimensions
177x137x110
No. of entries
10
Protection rating
IP67
Colour
grey / transparent
X10 SW
Item no.
2005126
Clear internal dimensions
177x137x110
No. of entries
10
Protection rating
IP67
Colour
Graphite black; RAL 9011
X10 SW-RO
Item no.
2005156
Clear internal dimensions
177x137x110
No. of entries
10
Protection rating
IP67
Colour
black / red

