Junction box X 06 with cable glands and terminal strip
Type X06 T G M25 LGR
Item no. 2005226
EAN 4012196617623



Item no. / Type
2005226 / X06 T G M25 LGR
Clear internal dimensions
137x105x68 mm
No. of entries
8
Protection rating
IP67
Colour
Light grey; RAL 7035
Smallest selling unit: 1 piece
1piece
piece
Description
Electrical cables are brought together in the robust junction boxes of the X series. They are suitable for indoor and outdoor areas. The insertion openings are pre-marked for easy cable penetration.
They are suitable for indoor and outdoor areas. When used in unprotected external areas, the junction box must be protected against direct weathering influences (e.g. through snow, wind, rain or sun).
A terminal strip, three V-TEC M25 cable glands and three matching locknuts are included.
They are suitable for indoor and outdoor areas. When used in unprotected external areas, the junction box must be protected against direct weathering influences (e.g. through snow, wind, rain or sun).
A terminal strip, three V-TEC M25 cable glands and three matching locknuts are included.
Technical data
Dimensions
| Length | 151 mm |
|---|---|
| Width | 117 mm |
| Height | 86 mm |
| Clear internal dimensions | 137x105x68 mm |
Technical data
| Impact-resistant | yes |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | yes |
| No. of entries | 8 |
| Entry from rear | no |
| Transparent lid | no |
| Protection rating | IP67 |
| Nominal voltage | 750 V |
| Expandable | yes |
| with lid | yes |
| Sealable | yes |
| Type of entry | Cuttable stepped membrane |
| Measured insulation voltage Vi | 750 V |
| Explosion-tested version | no |
| Type of housing penetration | Pre-marking |
| With screening | no |
| Weatherproof | yes |
| Protection rating IK code | IK09 |
| Max. Conductor cross-section | 6 mm² |
| Nominal cross-section, min. | 2,5 mm² |
| Nominal cross-section, max. | 6 mm² |
| Shape | Rectangular |
| Equipment | Terminal |
| Cover | Not transparent |
| Cover fastening | Screwed |
| ROHS-conformant | yes |
| Mounting type | Wall/ceiling mounting |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 65 °C |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | 151x117x86 |
| Material | Polycarbonate |
| Colour | Light grey; RAL 7035 |
| Product series | X series |
Environmental Data
1,6863 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,6863 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,6863 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Clear internal dimensions
No. of entries
Protection rating
Colour
Item no.
X06 T G M25 LGR
137x105x68
8
IP67
Light grey; RAL 7035
2005226
X06 T G M25 LGR
Item no.
2005226
Clear internal dimensions
137x105x68
No. of entries
8
Protection rating
IP67
Colour
Light grey; RAL 7035

