Junction box X 04 with cable glands and terminal strip
Type X04 T G M25 LGR
Item no. 2005224
EAN 4012196584512



Item no. / Type
2005224 / X04 T G M25 LGR
Clear internal dimensions
102x102x60 mm
No. of entries
7
Protection rating
IP67
Colour
Light grey; RAL 7035
Smallest selling unit: 1 piece
1piece
piece
Description
Junction box with terminal strip for the connection of cables and lines indoors and in outdoor areas. Square design with knock-out entries. Suitable for wall and ceiling mounting with the option to fasten outside, inside or to mount via the corner domes. Particularly impact resistant with IK09. Cover with quick lock, sealable. Made from halogen-free and UV-resistant materials.
Including terminal strip, 3 cable glands V-TEC M25 and 3 locknuts.
Junction box according to DIN EN 60670. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK09 according to DIN EN 50102. Protection rating IP67 according to DIN EN 60529.
A terminal strip, three V-TEC M25 cable glands and three matching locknuts are included.
Including terminal strip, 3 cable glands V-TEC M25 and 3 locknuts.
Junction box according to DIN EN 60670. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK09 according to DIN EN 50102. Protection rating IP67 according to DIN EN 60529.
A terminal strip, three V-TEC M25 cable glands and three matching locknuts are included.
Technical data
Dimensions
| Length | 114 mm |
|---|---|
| Width | 114 mm |
| Height | 78 mm |
| Clear internal dimensions | 102x102x60 mm |
Technical data
| Impact-resistant | yes |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | yes |
| No. of entries | 7 |
| Entry from rear | no |
| Transparent lid | no |
| Protection rating | IP67 |
| Nominal voltage | 750 V |
| Expandable | yes |
| with lid | yes |
| Sealable | yes |
| Type of entry | Cuttable stepped membrane |
| Measured insulation voltage Vi | 750 V |
| Explosion-tested version | no |
| Type of housing penetration | Pre-marking |
| With screening | no |
| Weatherproof | yes |
| Protection rating IK code | IK09 |
| Max. Conductor cross-section | 4 mm² |
| Nominal cross-section, min. | 1,5 mm² |
| Nominal cross-section, max. | 4 mm² |
| Shape | Square |
| Equipment | Terminal |
| Cover | Not transparent |
| Cover fastening | Screwed |
| ROHS-conformant | yes |
| Mounting type | Wall/ceiling mounting |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 65 °C |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | 114x114x78 |
| Material | Polycarbonate |
| Colour | Light grey; RAL 7035 |
| Product series | X series |
Environmental Data
1,4271 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,4271 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,4271 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Clear internal dimensions
No. of entries
Protection rating
Colour
Item no.
X04 T G M25 LGR
102x102x60
7
IP67
Light grey; RAL 7035
2005224
X04 T G M25 LGR
Item no.
2005224
Clear internal dimensions
102x102x60
No. of entries
7
Protection rating
IP67
Colour
Light grey; RAL 7035

