Junction box X 04
Type X04 SW
Item no. 2005118
EAN 4012196580491





Item no. / Type
Clear internal dimensions
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Junction box for the connection of cables and lines indoors and in outdoor areas. Square design with knock-out entries. Suitable for wall and ceiling mounting with the option to fasten outside, inside or to mount via the corner domes. Particularly impact resistant with IK09. Cover with quick lock, sealable. Made from halogen-free and UV-resistant materials.
Junction box according to DIN EN 60670. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK09 according to DIN EN 50102. Protection rating IP67 according to DIN EN 60529.
Junction box according to DIN EN 60670. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK09 according to DIN EN 50102. Protection rating IP67 according to DIN EN 60529.
Technical data
Dimensions
| Length | 114 mm |
|---|---|
| Width | 114 mm |
| Height | 78 mm |
| Clear internal dimensions | 102x102x60 mm |
Technical data
| Impact-resistant | yes |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | yes |
| No. of entries | 7 |
| Entry from rear | no |
| Transparent lid | no |
| Protection rating | IP67 |
| Nominal voltage | 750 V |
| Expandable | yes |
| with lid | yes |
| Sealable | yes |
| Type of entry | Cuttable stepped membrane |
| Measured insulation voltage Vi | 750 V |
| Explosion-tested version | no |
| Type of housing penetration | Pre-marking |
| With screening | no |
| Weatherproof | yes |
| Protection rating IK code | IK09 |
| Max. Conductor cross-section | 4 mm² |
| Nominal cross-section, min. | 1,5 mm² |
| Nominal cross-section, max. | 4 mm² |
| Shape | Square |
| Equipment | Without |
| Cover | Not transparent |
| Cover fastening | Screwed |
| ROHS-conformant | yes |
| Mounting type | Wall/ceiling mounting |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 65 °C |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | 114x114x78 |
| Material | Polycarbonate |
| Colour | Graphite black; RAL 9011 |
| Product series | X series |
Environmental Data
1,05 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,05 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,05 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (4)
Tender specifications (1)
Variants
Type
Clear internal dimensions
No. of entries
Protection rating
Colour
Item no.
X04 LGR
102x102x60
7
IP67
Light grey; RAL 7035
2005008
X04 LGR-TR
102x102x60
7
IP67
grey / transparent
2005058
X04 SW
102x102x60
7
IP67
Graphite black; RAL 9011
2005118
X04 SW-RO
102x102x60
7
IP67
black / red
2005148
Colour
X04 LGR
Item no.
2005008
Clear internal dimensions
102x102x60
No. of entries
7
Protection rating
IP67
Colour
Light grey; RAL 7035
X04 LGR-TR
Item no.
2005058
Clear internal dimensions
102x102x60
No. of entries
7
Protection rating
IP67
Colour
grey / transparent
X04 SW
Item no.
2005118
Clear internal dimensions
102x102x60
No. of entries
7
Protection rating
IP67
Colour
Graphite black; RAL 9011
X04 SW-RO
Item no.
2005148
Clear internal dimensions
102x102x60
No. of entries
7
Protection rating
IP67
Colour
black / red



