Junction box X 02 with cable gland and terminal strip
Type X02 T G M20 LGR
|Item no. 2005222
|EAN 4012196584505



Item no. / Type
2005222 / X02 T G M20 LGR
Clear internal dimensions
85x85x57 mm
No. of entries
7
Protection rating
IP67
Colour
Light grey; RAL 7035
Smallest selling unit: 1 piece
1piece
piece
Description
Junction box with terminal strip for the connection of cables and lines indoors and in outdoor areas. Square design with knock-out entries. Suitable for wall and ceiling mounting with the option to fasten outside, inside or to mount via the corner domes. Particularly impact resistant with IK09. Cover with quick lock, sealable. Made from halogen-free and UV-resistant materials.
Including terminal strip, 3 cable glands V-TEC M20 and 3 locknuts.
Junction box according to DIN EN 60670. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK09 according to DIN EN 50102. Protection rating IP67 according to DIN EN 60529.
A terminal strip, three V-TEC M20 cable glands and three matching locknuts are included.
Including terminal strip, 3 cable glands V-TEC M20 and 3 locknuts.
Junction box according to DIN EN 60670. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK09 according to DIN EN 50102. Protection rating IP67 according to DIN EN 60529.
A terminal strip, three V-TEC M20 cable glands and three matching locknuts are included.
Technical data
Dimensions
| Length | 95 mm |
|---|---|
| Width | 95 mm |
| Height | 72 mm |
| Clear internal dimensions | 85x85x57 mm |
Technical data
| Impact-resistant | yes |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | yes |
| No. of entries | 7 |
| Entry from rear | no |
| Transparent lid | no |
| Protection rating | IP67 |
| Nominal voltage | 750 V |
| Expandable | yes |
| with lid | yes |
| Sealable | yes |
| Type of entry | Cuttable stepped membrane |
| Measured insulation voltage Vi | 750 V |
| Explosion-tested version | no |
| Type of housing penetration | Pre-marking |
| With screening | no |
| Weatherproof | yes |
| Protection rating IK code | IK09 |
| Max. Conductor cross-section | 2,5 mm² |
| Nominal cross-section, min. | 1 mm² |
| Nominal cross-section, max. | 2,5 mm² |
| Shape | Square |
| Equipment | Terminal |
| Cover | Not transparent |
| Cover fastening | Screwed |
| ROHS-conformant | Exempt |
| Mounting type | Wall/ceiling mounting |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 65 °C |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | 95x95x72 |
| Material | Polycarbonate |
| Colour | Light grey; RAL 7035 |
| Product series | X series |
Environmental Data
0,9788 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,9788 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,9788 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Clear internal dimensions
No. of entries
Protection rating
Colour
Item no.
X02 T G M20 LGR
85x85x57
7
IP67
Light grey; RAL 7035
2005222
X02 T G M20 LGR
Item no.
2005222
Clear internal dimensions
85x85x57
No. of entries
7
Protection rating
IP67
Colour
Light grey; RAL 7035

