Junction box X 02
Type X02 SW-RO
Item no. 2005144
EAN 4012196580552



Item no. / Type
Clear internal dimensions
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Junction box for the connection of cables and lines indoors and in outdoor areas. Square design with knock-out entries. Suitable for wall and ceiling mounting with the option to fasten outside, inside or to mount via the corner domes. Particularly impact resistant with IK09. Cover with quick lock, sealable. Made from halogen-free and UV-resistant materials.
Junction box according to DIN EN 60670. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK09 according to DIN EN 50102. Protection rating IP67 according to DIN EN 60529.
Junction box according to DIN EN 60670. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK09 according to DIN EN 50102. Protection rating IP67 according to DIN EN 60529.
Technical data
Dimensions
| Length | 95 mm |
|---|---|
| Width | 95 mm |
| Height | 72 mm |
| Clear internal dimensions | 85x85x57 mm |
Technical data
| Impact-resistant | yes |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | yes |
| No. of entries | 7 |
| Entry from rear | no |
| Transparent lid | no |
| Protection rating | IP67 |
| Nominal voltage | 750 V |
| Expandable | yes |
| with lid | yes |
| Sealable | yes |
| Type of entry | Cuttable stepped membrane |
| Measured insulation voltage Vi | 750 V |
| Explosion-tested version | no |
| Type of housing penetration | Pre-marking |
| With screening | no |
| Weatherproof | yes |
| Protection rating IK code | IK09 |
| Max. Conductor cross-section | 2,5 mm² |
| Nominal cross-section, min. | 1 mm² |
| Nominal cross-section, max. | 2,5 mm² |
| Shape | Square |
| Equipment | Without |
| Cover | Not transparent |
| Cover fastening | Screwed |
| ROHS-conformant | yes |
| Mounting type | Wall/ceiling mounting |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 65 °C |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | 95x95x72 |
| Material | Polycarbonate |
| Colour | black / red |
| Product series | X series |
Environmental Data
0,7529 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7529 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7529 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Clear internal dimensions
No. of entries
Protection rating
Colour
Item no.
X02 LGR
85x85x57
7
IP67
Light grey; RAL 7035
2005004
X02 LGR-TR
85x85x57
7
IP67
grey / transparent
2005054
X02 SW
85x85x57
7
IP67
Graphite black; RAL 9011
2005114
X02 SW-RO
85x85x57
7
IP67
black / red
2005144
Colour
X02 LGR
Item no.
2005004
Clear internal dimensions
85x85x57
No. of entries
7
Protection rating
IP67
Colour
Light grey; RAL 7035
X02 LGR-TR
Item no.
2005054
Clear internal dimensions
85x85x57
No. of entries
7
Protection rating
IP67
Colour
grey / transparent
X02 SW
Item no.
2005114
Clear internal dimensions
85x85x57
No. of entries
7
Protection rating
IP67
Colour
Graphite black; RAL 9011
X02 SW-RO
Item no.
2005144
Clear internal dimensions
85x85x57
No. of entries
7
Protection rating
IP67
Colour
black / red

