Junction box T100, 4 Modul 45 sockets in cover, 2-pin
Type T 100 4MSD WS
Item no. 2007825
EAN 4012195615903



Item no. / Type
2007825 / T 100 4MSD WS
Clear internal dimensions
136x102x57 mm
No. of entries
10
Protection rating
IP30
Colour
Light grey; RAL 7035
Smallest selling unit: 1 piece
1piece
piece
Description
Junction box for the connection of cables indoors and in protected outdoor areas. Rectangular design with knock-out entries to the sides and knock-out entries in the bottom. Suitable for wall and ceiling mounting and on mounting panels. With the option to fasten inside and to mount via the corner domes. Cover with quick-lock, sealable with retainer and 4 Modul 45 sockets. Made from halogen-free and UV-resistant materials.
Junction box according to DIN EN 60670. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C.
Clear internal dimensions: 136x102x57 mm
Junction box according to DIN EN 60670. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C.
Clear internal dimensions: 136x102x57 mm
Technical data
Dimensions
| Length | 150 mm |
|---|---|
| Width | 116 mm |
| Height | 67 mm |
| Clear internal dimensions | 136x102x57 mm |
Technical data
| Type of entry | Strain relief entries for direct penetration |
|---|---|
| Halogen-free | yes |
| No. of entries | 10 |
| Entry from rear | yes |
| Transparent lid | no |
| Protection rating | IP30 |
| Nominal voltage | 500 V |
| Expandable | yes |
| with lid | yes |
| Sealable | yes |
| Type of entry | Cable |
| For Ex zone | Without |
| Measured insulation voltage Vi | 500 V |
| Maintain electrical functions | Without |
| Explosion-tested version | no |
| Type of housing penetration | Pre-marking |
| With screening | no |
| Weatherproof | no |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Nominal cross-section, min. | 2,5 mm² |
| Shape | Rectangular |
| Equipment | Miscellaneous |
| Cover | Not transparent |
| Cover fastening | Screwed |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 65 °C |
| Flame-resistant | Acc. to VDE 0471/DIN 695 Part 2-1, test temperature 750°C |
| Dimension | 150x116x67 |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
| Junction box cover version | Cover with socket |
| Product series | T series |
Environmental Data
1,476 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,476 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,476 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
D01 2x3p WD(1+1)
2006044
Smallest selling unit: 1 piece
1piece
piece

Item no. 2006150
Fastening element for junction boxesType
SB BE
Smallest selling unit: 10 piece
10piece
piece

Item no. 2006042
Pluggable cover, equipped, OBO GST18Type
D01 2x3p WD
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (4)
Certificates (2)
Product images (2)
Tender specifications (1)
Variants
Type
Clear internal dimensions
No. of entries
Protection rating
Colour
Item no.
T 100 4MSD WS
136x102x57
10
IP30
Light grey; RAL 7035
2007825
T 100 4MSD WS
Item no.
2007825
Clear internal dimensions
136x102x57
No. of entries
10
Protection rating
IP30
Colour
Light grey; RAL 7035






