Junction box, T series, with Promo Box plug-in seals
Type TB PB 40
Item no. 2006964
EAN 4012196493869



Item no. / Type
Smallest selling unit: 1 PU
1PU
PU
Description
The tried-and-trusted junction boxes of the T series are packed in a practical and recloseable 22-litre multifunction box.
The T series is made of a thermoplastic polypropylene plastic with plug-in seals made of ethylene vinyl acetate (EVA). The entire range is halogen-free and UV-resistant.
The plug-in seals can be removed and replaced with pipe insertions. Alternatively, instead of seals, cable glands can be inserted through the openings and be countered internally with a locknut.
The T series is made of a thermoplastic polypropylene plastic with plug-in seals made of ethylene vinyl acetate (EVA). The entire range is halogen-free and UV-resistant.
The plug-in seals can be removed and replaced with pipe insertions. Alternatively, instead of seals, cable glands can be inserted through the openings and be countered internally with a locknut.
Flame-resistant, test temperature 650°C
Technical data
Dimensions
| Length | 400 mm |
|---|---|
| Width | 300 mm |
| Height | 260 mm |
Technical data
| Type of entry | Plug-in seal |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | yes |
| Entry from rear | yes |
| Transparent lid | no |
| Protection rating | IP66 |
| Nominal voltage | 500 V |
| Expandable | yes |
| with lid | yes |
| Sealable | yes |
| Type of entry | Cable |
| For Ex zone | Without |
| Measured insulation voltage Vi | 500 V |
| Maintain electrical functions | Without |
| Explosion-tested version | no |
| Type of housing penetration | Cuttable stepped membrane |
| With screening | no |
| Weatherproof | no |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Cover | Not transparent |
| Cover fastening | Screwed |
| ROHS-conformant | yes |
| Mounting type | Wall/ceiling mounting |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 65 °C |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | 22 Liter |
| Material | Plastic |
| Colour | Transparent |
| Product series | T series |
Environmental Data
7,7274 kg CO2e / 35 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 7,7274 kg CO2e / 35 Piece |
|---|---|
| CO₂ Footprint (GWP) | 7,7274 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 35 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (8)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Protection rating
Colour
Item no.
TB PB 40
IP66
Transparent
2006964
TB PB 60
IP66
Transparent
2006968
TB PB 40+60
IP66
Transparent
2006980
TB PB 40
Item no.
2006964
Protection rating
IP66
Colour
Transparent
TB PB 60
Item no.
2006968
Protection rating
IP66
Colour
Transparent
TB PB 40+60
Item no.
2006980
Protection rating
IP66
Colour
Transparent

