Junction box, T 60, with strain relief entries IP 31
Type T 60 ZE IP30
Item no. 2007803
EAN 4012195615774



Item no. / Type
2007803 / T 60 ZE IP30
Clear internal dimensions
100x100x48 mm
No. of entries
7
Protection rating
IP30
Colour
Light grey; RAL 7035
Smallest selling unit: 5 piece
5piece
piece
Description
Junction box with strain relief entries for the connection of cables indoors and in protected outdoor areas. Square design with knock-out entries to the sides and knock-out entries in the bottom. Suitable for wall and ceiling mounting and on mounting panels. With the option of fastening inside and to mount via the corner domes. Cover with quick lock, sealable. Made from halogen-free and UV-resistant materials.
Junction box according to DIN EN 60670. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK07 according to DIN EN 50102.
Junction box according to DIN EN 60670. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK07 according to DIN EN 50102.
Technical data
Dimensions
| Length | 114 mm |
|---|---|
| Width | 114 mm |
| Height | 67 mm |
| Clear internal dimensions | 100x100x48 mm |
Technical data
| Type of entry | Strain relief entries for direct penetrations for cable diameters of 7−21 mm |
|---|---|
| Halogen-free | yes |
| No. of entries | 7 |
| Entry from rear | yes |
| Transparent lid | no |
| Protection rating | IP30 |
| Nominal voltage | 500 V |
| Expandable | yes |
| with lid | yes |
| Sealable | yes |
| Type of entry | Cable |
| For Ex zone | Without |
| Measured insulation voltage Vi | 500 V |
| Maintain electrical functions | Without |
| Explosion-tested version | no |
| Type of housing penetration | Pre-marking |
| With screening | no |
| Weatherproof | no |
| Protection rating IK code | IK07. |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Nominal cross-section, min. | 6 mm² |
| Shape | Square |
| Equipment | Without |
| Cover | Not transparent |
| Cover fastening | Screwed |
| ROHS-conformant | yes |
| Mounting type | Wall/ceiling mounting |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 65 °C |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | 114x114x57 |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
| Product series | T series |
Environmental Data
0,4739 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4739 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4739 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (4)
Certificates (2)
Product images (2)
Tender specifications (1)
Variants
Type
Clear internal dimensions
No. of entries
Protection rating
Colour
Item no.
T 60 ZE IP30
100x100x48
7
IP30
Light grey; RAL 7035
2007803
T 60 ZE IP30
Item no.
2007803
Clear internal dimensions
100x100x48
No. of entries
7
Protection rating
IP30
Colour
Light grey; RAL 7035


