Junction box T 60, plug-in seal
Type T 60 RO-LGR
Item no. 2007638
EAN 4012195303275



Item no. / Type
Clear internal dimensions
Colour
Smallest selling unit: 5 piece
5piece
piece
Description
Junction box for the connection of cables and lines indoors and in protected outdoor areas. Square design with plug-in seals to the sides and knock-out entries in the bottom. Suitable for wall and ceiling mounting and on mounting panels. With the option to fasten inside and to mount via the corner domes. Cover with quick lock, sealable. Made from halogen-free and UV-resistant materials.
Junction box according to DIN EN 60670. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK07 according to DIN EN 50102.
Junction box according to DIN EN 60670. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK07 according to DIN EN 50102.
Technical data
Dimensions
| Length | 114 mm |
|---|---|
| Width | 114 mm |
| Height | 57 mm |
| Clear internal dimensions | 100x100x48 mm |
Technical data
| Type of entry | Plug-in seal |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| No. of entries | 7 |
| Entry from rear | yes |
| Transparent lid | no |
| Protection rating | IP66 |
| Nominal voltage | 500 V |
| Expandable | yes |
| with lid | yes |
| Sealable | yes |
| Type of entry | Cable |
| For Ex zone | Without |
| Measured insulation voltage Vi | 500 V |
| Maintain electrical functions | Without |
| Explosion-tested version | no |
| Type of housing penetration | Cuttable stepped membrane |
| With screening | no |
| Weatherproof | no |
| Protection rating IK code | IK07. |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Nominal cross-section, min. | 6 mm² |
| Shape | Square |
| Equipment | Without |
| Cover | Not transparent |
| Cover fastening | Screwed |
| ROHS-conformant | yes |
| Mounting type | Wall/ceiling mounting |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 65 °C |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | 114x114x57 |
| Material | Polypropylene |
| Colour | Grey / red |
| Product series | T series |
Environmental Data
0,5042 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5042 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5042 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (4)
Certificates (2)
Product images (2)
Tender specifications (1)
Variants
Type
Clear internal dimensions
No. of entries
Protection rating
Colour
Item no.
T 60 SW
100x100x48
7
IP66
Graphite black; RAL 9011
2007466
T 60 ECO
100x100x48
7
IP66
Light grey; RAL 7035
2007064
T 60 OE ECO
100x100x46
IP66
Light grey; RAL 7035
2007241
T 60
100x100x48
7
IP66
Light grey; RAL 7035
2007061
T 60 RW
100x100x48
7
IP66
Pure white; RAL 9010
2007525
T 60 RO-LGR
100x100x48
7
IP66
Grey / red
2007638
T 60 GR-LGR
100x100x48
7
IP66
Grey / green
2007672
Clear internal dimensions
Colour
T 60 SW
Item no.
2007466
Clear internal dimensions
100x100x48
No. of entries
7
Protection rating
IP66
Colour
Graphite black; RAL 9011
T 60 ECO
Item no.
2007064
Clear internal dimensions
100x100x48
No. of entries
7
Protection rating
IP66
Colour
Light grey; RAL 7035
T 60 OE ECO
Item no.
2007241
Clear internal dimensions
100x100x46
Protection rating
IP66
Colour
Light grey; RAL 7035
T 60
Item no.
2007061
Clear internal dimensions
100x100x48
No. of entries
7
Protection rating
IP66
Colour
Light grey; RAL 7035
T 60 RW
Item no.
2007525
Clear internal dimensions
100x100x48
No. of entries
7
Protection rating
IP66
Colour
Pure white; RAL 9010
T 60 RO-LGR
Item no.
2007638
Clear internal dimensions
100x100x48
No. of entries
7
Protection rating
IP66
Colour
Grey / red
T 60 GR-LGR
Item no.
2007672
Clear internal dimensions
100x100x48
No. of entries
7
Protection rating
IP66
Colour
Grey / green


