Junction box T 250, closed
Type T 250 OE
Item no. 2007287
EAN 4012195246879



Item no. / Type
2007287 / T 250 OE
Clear internal dimensions
225x173x86 mm
Protection rating
IP66
Colour
Light grey; RAL 7035
Smallest selling unit: 1 piece
1piece
piece
Description
Junction box for the connection of cables and lines indoors and in protected outdoor areas. Rectangular design without entries. Suitable for wall and ceiling mounting, on mounting panels and threads in the floor. With the option to fasten inside and to mount via the corner domes. Cover with quick lock, sealable. Made from halogen-free and UV-resistant materials.
Junction box according to DIN EN 60670. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK05 according to DIN EN 50102.
Junction box according to DIN EN 60670. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK05 according to DIN EN 50102.
Technical data
Dimensions
| Length | 240 mm |
|---|---|
| Width | 190 mm |
| Height | 95 mm |
| Clear internal dimensions | 225x173x86 mm |
Technical data
| Type of entry | None |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | yes |
| Entry from rear | yes |
| Transparent lid | no |
| Protection rating | IP66 |
| Nominal voltage | 500 V |
| Expandable | yes |
| with lid | yes |
| Sealable | yes |
| Type of entry | Cable |
| For Ex zone | Without |
| Measured insulation voltage Vi | 500 V |
| Maintain electrical functions | Without |
| Explosion-tested version | no |
| Type of housing penetration | Without |
| With screening | no |
| Weatherproof | no |
| Protection rating IK code | IK05. |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Nominal cross-section, min. | 25 mm² |
| Shape | Rectangular |
| Equipment | Without |
| Cover | Not transparent |
| Cover fastening | Screwed |
| ROHS-conformant | yes |
| Mounting type | Wall/ceiling mounting |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 65 °C |
| Flame-resistant | Acc. to VDE 0471/DIN 695 Part 2-1, test temperature 750°C |
| Dimension | 240x190x95 |
| Material | Polypropylene, fibreglass reinforced |
| Colour | Light grey; RAL 7035 |
| Product series | T series |
Environmental Data
1,8041 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,8041 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,8041 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (4)
Certificates (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Clear internal dimensions
Protection rating
Colour
Item no.
T 250 OE
225x173x86
IP66
Light grey; RAL 7035
2007287
T 250 OE
Item no.
2007287
Clear internal dimensions
225x173x86
Protection rating
IP66
Colour
Light grey; RAL 7035


