Junction box T 25, plug-in seal
Type T 25 RW
Item no. 2007509
EAN 4012195286615



Item no. / Type
Clear internal dimensions
Colour
Smallest selling unit: 5 piece
5piece
piece
Description
Junction box for the connection of cables and lines indoors and in protected outdoor areas. Round design with plug-in seals to the sides and knock-out entries in the bottom. Suitable for wall and ceiling mounting, on mounting panels and threads in the floor. With the option to fasten inside. With fixed clamping cover. Made from halogen-free and UV-resistant materials. Junction box according to DIN EN 60670. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK07 according to DIN EN 50102.
Technical data
Dimensions
| Height | 51 mm |
|---|---|
| Clear internal dimensions | Ø63x45 mm |
Technical data
| Type of entry | Plug-in seal |
|---|---|
| Diameter | 80 mm |
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| No. of entries | 4 |
| Entry from rear | yes |
| Transparent lid | no |
| Protection rating | IP65 |
| Nominal voltage | 500 V |
| Expandable | yes |
| with lid | yes |
| Sealable | no |
| Type of entry | Cable |
| For Ex zone | Without |
| Measured insulation voltage Vi | 500 V |
| Maintain electrical functions | Without |
| Explosion-tested version | no |
| Type of housing penetration | Cuttable stepped membrane |
| With screening | no |
| Weatherproof | no |
| Protection rating IK code | IK07. |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Nominal cross-section, min. | 2,5 mm² |
| Shape | Round |
| Cover | Not transparent |
| Cover fastening | Locking |
| ROHS-conformant | yes |
| Mounting type | Wall/ceiling mounting |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 65 °C |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | Ø80x51 |
| Material | Polypropylene |
| Colour | Pure white; RAL 9010 |
| Product series | T series |
Environmental Data
0,1917 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1917 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1917 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (4)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Clear internal dimensions
No. of entries
Protection rating
Colour
Item no.
T 25
Ø63x45
4
IP65
Light grey; RAL 7035
2007029
T 25 RW
Ø63x45
4
IP65
Pure white; RAL 9010
2007509
Colour
T 25
Item no.
2007029
Clear internal dimensions
Ø63x45
No. of entries
4
Protection rating
IP65
Colour
Light grey; RAL 7035
T 25 RW
Item no.
2007509
Clear internal dimensions
Ø63x45
No. of entries
4
Protection rating
IP65
Colour
Pure white; RAL 9010


