Junction box T 160, plug-in seal
Type T 160 RO-LGR
Item no. 2007649
EAN 4012195303299



Item no. / Type
Clear internal dimensions
No. of entries
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Junction box for the connection of cables and lines indoors and in protected outdoor areas. Rectangular design with plug-in seals to the sides and knock-out entries in the bottom. Suitable for wall and ceiling mounting and on mounting panels. With the option to fasten inside and to mount via the corner domes. Cover with quick lock, sealable. Made from halogen-free and UV-resistant materials.
Junction box according to DIN EN 60670. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK05 according to DIN EN 50102.
Junction box according to DIN EN 60670. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK05 according to DIN EN 50102.
Technical data
Dimensions
| Length | 190 mm |
|---|---|
| Width | 150 mm |
| Height | 77 mm |
| Clear internal dimensions | 176x135x67 mm |
Technical data
| Type of entry | Plug-in seal |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | yes |
| No. of entries | 12 |
| Entry from rear | yes |
| Transparent lid | no |
| Protection rating | IP66 |
| Nominal voltage | 500 V |
| Expandable | yes |
| with lid | yes |
| Sealable | yes |
| Type of entry | Cable |
| For Ex zone | Without |
| Measured insulation voltage Vi | 500 V |
| Maintain electrical functions | Without |
| Explosion-tested version | no |
| Type of housing penetration | Cuttable stepped membrane |
| With screening | no |
| Weatherproof | no |
| Protection rating IK code | IK05. |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Nominal cross-section, min. | 16 mm² |
| Shape | Rectangular |
| Equipment | Without |
| Cover | Not transparent |
| Cover fastening | Screwed |
| ROHS-conformant | yes |
| Mounting type | Wall/ceiling mounting |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 65 °C |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | 190x150x77 |
| Material | Polypropylene, fibreglass reinforced |
| Colour | Grey / red |
| Product series | T series |
Environmental Data
1,2467 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,2467 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,2467 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (4)
Certificates (2)
Product images (2)
Tender specifications (1)
Variants
Type
Clear internal dimensions
No. of entries
Protection rating
Colour
Item no.
T 160
176x135x67
12
IP66
Light grey; RAL 7035
2007093
T 160 M32
176x135x67
10
IP66
Light grey; RAL 7035
2007097
T 160 RW
176x135x67
12
IP66
Pure white; RAL 9010
2007541
T 160 RO-LGR
176x135x67
12
IP66
Grey / red
2007649
No. of entries
Colour
T 160
Item no.
2007093
Clear internal dimensions
176x135x67
No. of entries
12
Protection rating
IP66
Colour
Light grey; RAL 7035
T 160 M32
Item no.
2007097
Clear internal dimensions
176x135x67
No. of entries
10
Protection rating
IP66
Colour
Light grey; RAL 7035
T 160 RW
Item no.
2007541
Clear internal dimensions
176x135x67
No. of entries
12
Protection rating
IP66
Colour
Pure white; RAL 9010
T 160 RO-LGR
Item no.
2007649
Clear internal dimensions
176x135x67
No. of entries
12
Protection rating
IP66
Colour
Grey / red


