Junction box T 160, closed
Type T 160 OE
Item no. 2007271
EAN 4012195246862



Item no. / Type
2007271 / T 160 OE
Clear internal dimensions
176x135x67 mm
Protection rating
IP66
Colour
Light grey; RAL 7035
Smallest selling unit: 1 piece
1piece
piece
Description
Junction box for the connection of cables and lines indoors and in protected outdoor areas. Rectangular design without entries. Suitable for wall and ceiling mounting and on mounting panels. With the option to fasten inside and to mount via the corner domes. Cover with quick lock, sealable. Made from halogen-free and UV-resistant materials.
Junction box according to DIN EN 60670. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK05 according to DIN EN 50102.
Junction box according to DIN EN 60670. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK05 according to DIN EN 50102.
Technical data
Dimensions
| Length | 190 mm |
|---|---|
| Width | 150 mm |
| Height | 77 mm |
| Clear internal dimensions | 176x135x67 mm |
Technical data
| Type of entry | None |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | yes |
| Entry from rear | yes |
| Transparent lid | no |
| Protection rating | IP66 |
| Nominal voltage | 500 V |
| Expandable | yes |
| with lid | yes |
| Sealable | yes |
| Type of entry | Cable |
| For Ex zone | Without |
| Measured insulation voltage Vi | 500 V |
| Maintain electrical functions | Without |
| Explosion-tested version | no |
| Type of housing penetration | Without |
| With screening | no |
| Weatherproof | no |
| Protection rating IK code | IK05. |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Nominal cross-section, min. | 16 mm² |
| Shape | Rectangular |
| Equipment | Without |
| Cover | Not transparent |
| Cover fastening | Screwed |
| ROHS-conformant | yes |
| Mounting type | Wall/ceiling mounting |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 65 °C |
| Flame-resistant | Acc. to VDE 0471/DIN 695 Part 2-1, test temperature 750°C |
| Dimension | 190x150x77 |
| Material | Polypropylene, fibreglass reinforced |
| Colour | Light grey; RAL 7035 |
| Product series | T series |
Environmental Data
1,1708 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,1708 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,1708 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (4)
Certificates (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Clear internal dimensions
Protection rating
Colour
Item no.
T 160 OE
176x135x67
IP66
Light grey; RAL 7035
2007271
T 160 OE
Item no.
2007271
Clear internal dimensions
176x135x67
Protection rating
IP66
Colour
Light grey; RAL 7035


