Junction box T 100, without Wieland socket
Type T 100 WB3
Item no. 2007807
EAN 4012195615811



Item no. / Type
Clear internal dimensions
Smallest selling unit: 1 piece
1piece
piece
Description
Junction box for 6 Wieland sockets, 3-pin, for the connection of cables indoors and in protected outdoor areas. Rectangular design with knock-out entries to the sides and knock-out entries in the bottom. Suitable for wall and ceiling mounting and on mounting panels. With the option of fastening inside and to mount via the corner domes. Cover with quick lock, sealable. Made from halogen-free and UV-resistant materials.
Junction box according to DIN EN 60670. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C.
Clear internal dimensions: 136x102x57 mm
Junction box according to DIN EN 60670. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C.
Clear internal dimensions: 136x102x57 mm
Technical data
Dimensions
| Length | 150 mm |
|---|---|
| Width | 116 mm |
| Height | 67 mm |
| Clear internal dimensions | 136x102x57 mm |
Technical data
| Type of entry | Strain relief entries for direct penetrations for cable diameters of 7−21 mm |
|---|---|
| Halogen-free | yes |
| No. of entries | 4 |
| Entry from rear | yes |
| Transparent lid | no |
| Protection rating | IP20 |
| Nominal voltage | 500 V |
| Expandable | yes |
| with lid | yes |
| Sealable | yes |
| For Ex zone | Without |
| Measured insulation voltage Vi | 500 V |
| Maintain electrical functions | Without |
| Explosion-tested version | no |
| Type of housing penetration | Pre-marking |
| With screening | no |
| Weatherproof | no |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Nominal cross-section, min. | 2,5 mm² |
| Shape | Rectangular |
| Equipment | Miscellaneous |
| Cover | Not transparent |
| Cover fastening | Screwed |
| ROHS-conformant | yes |
| Mounting type | Wall/ceiling mounting |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 65 °C |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | 150x116x67 |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
| Junction box cover version | Blanking lid |
| Product series | T series |
Environmental Data
0,5886 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5886 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5886 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (4)
Certificates (3)
Product images (2)
Tender specifications (1)
Variants
Type
Clear internal dimensions
No. of entries
Protection rating
Colour
Item no.
T 100 WB3
136x102x57
4
IP20
Light grey; RAL 7035
2007807
T 100 WB3-10
136x102x57
4
IP20
Light grey; RAL 7035
2007808
T 100 WB3
Item no.
2007807
Clear internal dimensions
136x102x57
No. of entries
4
Protection rating
IP20
Colour
Light grey; RAL 7035
T 100 WB3-10
Item no.
2007808
Clear internal dimensions
136x102x57
No. of entries
4
Protection rating
IP20
Colour
Light grey; RAL 7035


