Junction box T 100, plug-in seal
Type T 100 SW
Item no. 2007468
EAN 4012197353742



Item no. / Type
Clear internal dimensions
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Junction box for the connection of cables and lines indoors and in protected outdoor areas. Rectangular design with plug-in seals to the sides and knock-out entries in the bottom. Suitable for wall and ceiling mounting and on mounting panels. With the option to fasten inside and to mount via the corner domes. Cover with quick lock, sealable. Made from halogen-free and UV-resistant materials.
Junction box according to DIN EN 60670. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK07 according to DIN EN 50102.
Junction box according to DIN EN 60670. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK07 according to DIN EN 50102.
Technical data
Dimensions
| Length | 150 mm |
|---|---|
| Width | 116 mm |
| Height | 67 mm |
| Clear internal dimensions | 136x102x57 mm |
Technical data
| Type of entry | Plug-in seal |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| No. of entries | 10 |
| Entry from rear | yes |
| Transparent lid | no |
| Protection rating | IP66 |
| Nominal voltage | 500 V |
| Expandable | yes |
| with lid | yes |
| Sealable | yes |
| Type of entry | Cable |
| For Ex zone | Without |
| Measured insulation voltage Vi | 500 V |
| Maintain electrical functions | Without |
| Explosion-tested version | no |
| Type of housing penetration | Cuttable stepped membrane |
| With screening | no |
| Weatherproof | no |
| Protection rating IK code | IK07. |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Nominal cross-section, min. | 10 mm² |
| Shape | Rectangular |
| Cover | Not transparent |
| Cover fastening | Screwed |
| ROHS-conformant | yes |
| Mounting type | Wall/ceiling mounting |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 65 °C |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | 150x116x67 |
| Material | Polypropylene |
| Colour | Graphite black; RAL 9011 |
| Product series | BlackLine, T series |
Environmental Data
0,7061 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7061 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7061 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (8)
Declarations (4)
Certificates (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Clear internal dimensions
No. of entries
Protection rating
Colour
Item no.
T 100 SW
136x102x57
10
IP66
Graphite black; RAL 9011
2007468
T 100 ECO
136x102x57
10
IP66
Light grey; RAL 7035
2007079
T 100 OE ECO
136x102x57
IP66
Light grey; RAL 7035
2007257
T 100
136x102x57
10
IP66
Light grey; RAL 7035
2007077
T 100 M25-M32
136x102x57
10
IP66
Light grey; RAL 7035
2007081
T 100 RW
136x102x57
10
IP66
Pure white; RAL 9010
2007533
T 100 RO-LGR
136x102x57
10
IP66
Grey / red
2007644
Colour
T 100 SW
Item no.
2007468
Clear internal dimensions
136x102x57
No. of entries
10
Protection rating
IP66
Colour
Graphite black; RAL 9011
T 100 ECO
Item no.
2007079
Clear internal dimensions
136x102x57
No. of entries
10
Protection rating
IP66
Colour
Light grey; RAL 7035
T 100 OE ECO
Item no.
2007257
Clear internal dimensions
136x102x57
Protection rating
IP66
Colour
Light grey; RAL 7035
T 100
Item no.
2007077
Clear internal dimensions
136x102x57
No. of entries
10
Protection rating
IP66
Colour
Light grey; RAL 7035
T 100 M25-M32
Item no.
2007081
Clear internal dimensions
136x102x57
No. of entries
10
Protection rating
IP66
Colour
Light grey; RAL 7035
T 100 RW
Item no.
2007533
Clear internal dimensions
136x102x57
No. of entries
10
Protection rating
IP66
Colour
Pure white; RAL 9010
T 100 RO-LGR
Item no.
2007644
Clear internal dimensions
136x102x57
No. of entries
10
Protection rating
IP66
Colour
Grey / red

