Junction box B 9 T, perforation membrane, with terminal strip, PG
Type B 9 T 5
Item no. 2001802
EAN 4012195879671



Item no. / Type
2001802 / B 9 T 5
Clear internal dimensions
98x98x40 mm
No. of entries
9
Protection rating
IP67
Colour
Light grey; RAL 7035
This item is a discontinued product!
Smallest selling unit: 5 piece
5piece
piece
Description
B9/T...: Comprises 2 halogen-free plastics components, 8 threaded entries (PG16) with push-through membrane (for cable diameter up to 15 mm)
including one in base. Where cable glands are used (giving additional strain
relief) there is no need to remove the membrane (this saves time).
Protection IP67. Rated voltage 400 V; Nominal cross section 4 ÷ 6 mm². The lid is secured with 4 pre-fitted rapid fixings (180°). The fixing holes are additionally moulded with a soft plastics component for screw ø 5 mm (spacing 75 mm).
Clear internal dimensions: 98x98x40
B9/T mit VBX/KL 60
2 fastening screw caps,
1 terminal strip VBX/KL 60 and 1 fastening screw
including one in base. Where cable glands are used (giving additional strain
relief) there is no need to remove the membrane (this saves time).
Protection IP67. Rated voltage 400 V; Nominal cross section 4 ÷ 6 mm². The lid is secured with 4 pre-fitted rapid fixings (180°). The fixing holes are additionally moulded with a soft plastics component for screw ø 5 mm (spacing 75 mm).
Clear internal dimensions: 98x98x40
B9/T mit VBX/KL 60
2 fastening screw caps,
1 terminal strip VBX/KL 60 and 1 fastening screw
Technical data
Dimensions
| Length | 110 mm |
|---|---|
| Width | 110 mm |
| Height | 51 mm |
| Clear internal dimensions | 98x98x40 mm |
Technical data
| Type of entry | Cable/gland |
|---|---|
| Halogen-free | yes |
| No. of entries | 9 |
| Entry from rear | yes |
| Protection rating | IP67 |
| Nominal voltage | 400 V |
| Expandable | yes |
| with lid | yes |
| Sealable | yes |
| Type of entry | Cable |
| For Ex zone | Without |
| Measured insulation voltage Vi | 400 V |
| Maintain electrical functions | Without |
| Explosion-tested version | no |
| Type of housing penetration | Thread and sealing membrane |
| Weatherproof | no |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Max. Conductor cross-section | 6 mm² |
| Nominal cross-section, min. | 4 mm² |
| Nominal cross-section, max. | 6 mm² |
| Shape | Square |
| Equipment | Terminal |
| Cover fastening | Screwed |
| ROHS-conformant | yes |
| Mounting type | Wall/ceiling mounting |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | 110x110x50 |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
| Product series | B Series |
Environmental Data
0,7088 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7088 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7088 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Certificates (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Clear internal dimensions
No. of entries
Protection rating
Colour
Item no.
B 9 T 5
98x98x40
9
IP67
Light grey; RAL 7035
2001802
B 9 T 5
Item no.
2001802
Clear internal dimensions
98x98x40
No. of entries
9
Protection rating
IP67
Colour
Light grey; RAL 7035

