Junction box B 9 T, perforation membrane, empty, metric
Type B 9 T M
Item no. 2001853
EAN 4012195540076




Item no. / Type
2001853 / B 9 T M
Clear internal dimensions
98x98x40 mm
No. of entries
9
Protection rating
IP67
Colour
Light grey; RAL 7035
Smallest selling unit: 5 piece
5piece
piece
Description
The B9/T... wet-room junction box comprises two different halogen-free plastic components, 2 additional entries in base with push-through membrane
(for cable diameter up to 15 mm)
with perforation membrane (for cable diameters up to 15 mm) in the floor area.
Where cable glands are used (giving additional strain relief) there is no need to remove the membrane (this saves time). Protection rating IP67 with perforation membrane and with cable gland without the removal of the perforation membrane.
Nominal voltage 400 V; nominal cross-section 4 ÷ 6 mm²
The cover is secured with 4 pre-fitted, captured quick cover fastenings (180°) and can be sealed.
The fastening holes are additionally moulded with a soft plastic component, for a 5 mm bolt diameter (75 mm spacing). Clear internal dimensions 98x98x40
(for cable diameter up to 15 mm)
with perforation membrane (for cable diameters up to 15 mm) in the floor area.
Where cable glands are used (giving additional strain relief) there is no need to remove the membrane (this saves time). Protection rating IP67 with perforation membrane and with cable gland without the removal of the perforation membrane.
Nominal voltage 400 V; nominal cross-section 4 ÷ 6 mm²
The cover is secured with 4 pre-fitted, captured quick cover fastenings (180°) and can be sealed.
The fastening holes are additionally moulded with a soft plastic component, for a 5 mm bolt diameter (75 mm spacing). Clear internal dimensions 98x98x40
Technical data
Dimensions
| Length | 110 mm |
|---|---|
| Width | 110 mm |
| Height | 51 mm |
| Clear internal dimensions | 98x98x40 mm |
Technical data
| Type of entry | Cable/gland |
|---|---|
| Halogen-free | yes |
| No. of entries | 9 |
| Entry from rear | yes |
| Protection rating | IP67 |
| Nominal voltage | 400 V |
| Expandable | yes |
| with lid | yes |
| Sealable | yes |
| Type of entry | Cable |
| For Ex zone | Without |
| Measured insulation voltage Vi | 400 V |
| Maintain electrical functions | Without |
| Explosion-tested version | no |
| Type of housing penetration | Thread and sealing membrane |
| Weatherproof | no |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Max. Conductor cross-section | 6 mm² |
| Nominal cross-section, min. | 4 mm² |
| Nominal cross-section, max. | 6 mm² |
| Shape | Square |
| Cover | Not transparent |
| Cover fastening | Screwed |
| ROHS-conformant | yes |
| Mounting type | Wall/ceiling mounting |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Flame-resistant | Acc. to VDE 0471/DIN 695 Part 2-1, test temperature 750°C |
| Dimension | 110x110x50 |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
| Product series | B Series |
Environmental Data
0,5619 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5619 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5619 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Certificates (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Clear internal dimensions
No. of entries
Protection rating
Colour
Item no.
B 9 T M
98x98x40
9
IP67
Light grey; RAL 7035
2001853
B 9 T M
Item no.
2001853
Clear internal dimensions
98x98x40
No. of entries
9
Protection rating
IP67
Colour
Light grey; RAL 7035


