Junction box, B 9/K M empty, with thread
Type B 9 K M
Item no. 2001942
EAN 4012195536116



Item no. / Type
2001942 / B 9 K M
Clear internal dimensions
84x84x34 mm
No. of entries
7
Protection rating
IP67
Colour
Light grey; RAL 7035
Smallest selling unit: 5 piece
5piece
piece
Description
Protection rating IP67, empty box for use with individual terminals, four plastic cover screws, thus absolute corrosion-protection, two fastening bases for screws of up to 5 mm Ø, 7 break-out entries with thread M20 x 1.5. 3 polyamide cable glands for cable diameters of 9–12 mm, type 106 M.
Clear internal dimensions: 84x84x34 mm.
Clear internal dimensions: 84x84x34 mm.
Technical data
Dimensions
| Length | 94 mm |
|---|---|
| Width | 94 mm |
| Height | 45 mm |
| Clear internal dimensions | 84x84x34 mm |
Technical data
| Type of entry | Gland |
|---|---|
| Impact-resistant | no |
| Halogen-free | yes |
| No. of entries | 7 |
| Entry from rear | no |
| Transparent lid | no |
| Protection rating | IP67 |
| Nominal voltage | 400 V |
| Expandable | no |
| with lid | yes |
| Sealable | yes |
| Type of entry | Cable |
| For Ex zone | Without |
| Measured insulation voltage Vi | 400 V |
| Maintain electrical functions | Without |
| Explosion-tested version | no |
| Type of housing penetration | Thread and pre-marking |
| With screening | no |
| Weatherproof | no |
| for pipe diameter | 20 mm |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Nominal cross-section, min. | 0 mm² |
| Nominal cross-section, max. | 70 mm² |
| Shape | Square |
| Cover | Not transparent |
| Cover fastening | Screwed |
| ROHS-conformant | yes |
| Flame-resistant | Acc. to VDE 0471/DIN 695 Part 2-1, test temperature 750°C |
| Dimension | 94x94x45 |
| Material | Duroplast, Aminoplast Typ 131.5 |
| Colour | Light grey; RAL 7035 |
| Product series | B Series |
Environmental Data
0,5548 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5548 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5548 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Clear internal dimensions
No. of entries
Protection rating
Colour
Item no.
B 9 K M
84x84x34
7
IP67
Light grey; RAL 7035
2001942
B 9 K M
Item no.
2001942
Clear internal dimensions
84x84x34
No. of entries
7
Protection rating
IP67
Colour
Light grey; RAL 7035

