Junction box, B 9 K empty, with thread
Type B 9 K
Item no. 2001934
EAN 4012195433699



Item no. / Type
2001934 / B 9 K
Clear internal dimensions
84 x 84 x 34 mm
No. of entries
7
Protection rating
IP67
Colour
Light grey; RAL 7035
Smallest selling unit: 5 piece
5piece
piece
Description
B 9 K ...: Protection IP67 Empty box to be used with single terminals 4 cover screws of plastic, so fully corrosion-proof 2 fixing holes for screws up to 5 mm diameter 7 breakout entries with Pg 16 thread, with 3 cable glands of polyamide for cable diameters of 10–14 mm type 106/16 B9K The cable glands have a specially shaped thread which automatically breaks out the entry when the gland is screwed in.
Clear internal dimensions: 84 x 84 x 34
Clear internal dimensions: 84 x 84 x 34
Technical data
Dimensions
| Length | 94 mm |
|---|---|
| Width | 94 mm |
| Height | 45 mm |
| Clear internal dimensions | 84 x 84 x 34 mm |
Technical data
| Type of entry | Gland |
|---|---|
| Impact-resistant | no |
| Halogen-free | yes |
| No. of entries | 7 |
| Entry from rear | no |
| Transparent lid | no |
| Protection rating | IP67 |
| Nominal voltage | 400 V |
| Expandable | no |
| with lid | yes |
| Sealable | yes |
| Type of entry | Cable |
| For Ex zone | Without |
| Measured insulation voltage Vi | 400 V |
| Maintain electrical functions | Without |
| Explosion-tested version | no |
| Type of housing penetration | Thread and pre-marking |
| With screening | no |
| Weatherproof | no |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Nominal cross-section, min. | 2,5 mm² |
| Shape | Square |
| Equipment | Without |
| Cover | Not transparent |
| Cover fastening | Screwed |
| ROHS-conformant | yes |
| Flame-resistant | Acc. to VDE 0471/DIN 695 Part 2-1, test temperature 750°C |
| Dimension | 94x94x45 |
| Material | Duroplast, Aminoplast Typ 131.5 |
| Colour | Light grey; RAL 7035 |
| Product series | B Series |
Environmental Data
0,5643 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5643 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5643 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Certificates (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Clear internal dimensions
No. of entries
Protection rating
Colour
Item no.
B 9 K
84 x 84 x 34
7
IP67
Light grey; RAL 7035
2001934
B 9 K
Item no.
2001934
Clear internal dimensions
84 x 84 x 34
No. of entries
7
Protection rating
IP67
Colour
Light grey; RAL 7035

