Junction box, B 10 M, with thread
Type B 10 M
Item no. 2002167
EAN 4012195107651



Item no. / Type
Clear internal dimensions
No. of entries
Smallest selling unit: 5 piece
5piece
piece
Description
Protection rating IP54, rated voltage 660 V, nominal cross-section 2.5 ÷ 4, in combination with the earthing terminal 700/6 M, the box has the nominal cross-section 4 mm², two fastening holes for screws of up to 5 mm Ø on the outer side of the box. Four cover screws, 7 break-out entries with thread M20 x 1.5, primarily for cable glands with short connecting thread.
Clear internal dimensions: 80x80x39 mm.
B 10/4 M VDE: with five-pole earthing terminal 700/4 BM made of melamine for max. four 2.5 mm² cables per terminal
Clear internal dimensions: 80x80x39 mm.
B 10/4 M VDE: with five-pole earthing terminal 700/4 BM made of melamine for max. four 2.5 mm² cables per terminal
Technical data
Dimensions
| Length | 91 mm |
|---|---|
| Width | 91 mm |
| Height | 51 mm |
| Clear internal dimensions | 80x80x39 mm |
Technical data
| Type of entry | Gland |
|---|---|
| Impact-resistant | no |
| Halogen-free | yes |
| No. of entries | 7 |
| Entry from rear | no |
| Transparent lid | no |
| Protection rating | IP54 |
| Nominal voltage | 660 V |
| Expandable | no |
| with lid | yes |
| Sealable | yes |
| Type of entry | Cable |
| For Ex zone | Without |
| Measured insulation voltage Vi | 660 V |
| Maintain electrical functions | Without |
| Explosion-tested version | no |
| Type of housing penetration | Thread and pre-marking |
| With screening | no |
| Weatherproof | no |
| for pipe diameter | 20 mm |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Nominal cross-section, min. | 2,5 mm² |
| Nominal cross-section, max. | 4 mm² |
| Shape | Square |
| Cover | Not transparent |
| Cover fastening | Screwed |
| ROHS-conformant | yes |
| Flame-resistant | Acc. to VDE 0471/DIN 695 Part 2-1, test temperature 750°C |
| Dimension | 91x91x51 |
| Material | Duroplast, Aminoplast Typ 131.5 |
| Colour | Light grey; RAL 7035 |
| Junction box cover version | Blanking lid |
| Product series | B Series |
Environmental Data
0,3694 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3694 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3694 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Clear internal dimensions
No. of entries
Protection rating
Colour
Item no.
B 9 B M
73x73x35
7
IP54
Light grey; RAL 7035
2001632
B 10 M
80x80x39
7
IP54
Light grey; RAL 7035
2002167
B 11 M
125x100x44
10
IP54
Light grey; RAL 7035
2002345
B 12 M
178x126x57
10
IP54
Light grey; RAL 7035
2002523
Clear internal dimensions
No. of entries
B 9 B M
Item no.
2001632
Clear internal dimensions
73x73x35
No. of entries
7
Protection rating
IP54
Colour
Light grey; RAL 7035
B 10 M
Item no.
2002167
Clear internal dimensions
80x80x39
No. of entries
7
Protection rating
IP54
Colour
Light grey; RAL 7035
B 11 M
Item no.
2002345
Clear internal dimensions
125x100x44
No. of entries
10
Protection rating
IP54
Colour
Light grey; RAL 7035
B 12 M
Item no.
2002523
Clear internal dimensions
178x126x57
No. of entries
10
Protection rating
IP54
Colour
Light grey; RAL 7035

