Junction box A 11
Type A 11
Item no. 2000342
EAN 4012195152170



Item no. / Type
Clear internal dimensions
Colour
Smallest selling unit: 10 piece
10piece
piece
Description
Protection rating IP55, rated voltage 690 V, nominal cross-section 2.5 mm², 12 entries for cable diameters of 5‒14 mm.
Clamshell.
Dimensions: 85 x 85 x 40 mm
Clear internal dimensions: 75 x 75 x 35 mm
1 cut-out tool for every 10 boxes
Clamshell.
Dimensions: 85 x 85 x 40 mm
Clear internal dimensions: 75 x 75 x 35 mm
1 cut-out tool for every 10 boxes
Technical data
Dimensions
| Length | 85 mm |
|---|---|
| Width | 85 mm |
| Height | 40 mm |
| Clear internal dimensions | 75x75x35 mm |
Technical data
| Type of entry | Cable |
|---|---|
| Halogen-free | yes |
| No. of entries | 12 |
| Entry from rear | no |
| Transparent lid | no |
| Protection rating | IP55 |
| Nominal voltage | 690 V |
| Expandable | yes |
| with lid | yes |
| Sealable | no |
| Type of entry | Cable |
| For Ex zone | Without |
| Measured insulation voltage Vi | 690 V |
| Maintain electrical functions | Without |
| Explosion-tested version | no |
| Type of housing penetration | Pre-marking |
| With screening | no |
| Weatherproof | no |
| for pipe diameter | 14 mm |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Max. Conductor cross-section | 2,5 mm² |
| Nominal cross-section, min. | 2,5 mm² |
| Shape | Square |
| Equipment | Without |
| Cover | Not transparent |
| Cover fastening | Locking |
| ROHS-conformant | yes |
| Mounting type | Wall/ceiling mounting |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 45 °C |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | 85x85x40 |
| Material | Polyethylene |
| Colour | Light grey; RAL 7035 |
| Junction box cover version | Blanking lid |
| Product series | A series |
Environmental Data
0,1196 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1196 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1196 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Certificates (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Clear internal dimensions
No. of entries
Protection rating
Colour
Item no.
A11 HF SW
75x75x35
12
IP55
Graphite black; RAL 9011
2000182
A 11 ECO
75x75x35
12
IP55
Light grey; RAL 7035
2000344
A 11 HF RO
75x75x35
12
IP55
Red
2000164
A 11 HF RW
75x75x35
12
IP55
Pure white; RAL 9010
2000180
A 11
75x75x35
12
IP55
Light grey; RAL 7035
2000342
Colour
A11 HF SW
Item no.
2000182
Clear internal dimensions
75x75x35
No. of entries
12
Protection rating
IP55
Colour
Graphite black; RAL 9011
A 11 ECO
Item no.
2000344
Clear internal dimensions
75x75x35
No. of entries
12
Protection rating
IP55
Colour
Light grey; RAL 7035
A 11 HF RO
Item no.
2000164
Clear internal dimensions
75x75x35
No. of entries
12
Protection rating
IP55
Colour
Red
A 11 HF RW
Item no.
2000180
Clear internal dimensions
75x75x35
No. of entries
12
Protection rating
IP55
Colour
Pure white; RAL 9010
A 11
Item no.
2000342
Clear internal dimensions
75x75x35
No. of entries
12
Protection rating
IP55
Colour
Light grey; RAL 7035


