Joint cover
Type GEK-KSOT45
Item no. 6116152
EAN 4012195481485



Item no. / Type
6116152 / GEK-KSOT45
Colour
Pure white; RAL 9010
This item is a discontinued product!
You can find the successor product here.
Smallest selling unit: 6 piece
6piece
piece
Description
Joint cover for the covers of the Rapid 45 device installation trunking to hide cut edges and provide tidy connection to installed Modul 45 devices.
Technical data
Technical data
| Halogen-free | yes |
|---|---|
| Protection rating | IP40 |
| Protection rating IK code | IK08 |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -15 °C |
| Permitted temperature range, max. | 60 °C |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Product series | Rapid 45® |
Environmental Data
0,0083 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0083 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0083 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (3)
Certificates (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Colour
Item no.
GEK-KSOT45
Pure white; RAL 9010
6116152
GEK-KSOT45
Item no.
6116152
Colour
Pure white; RAL 9010

