Joint cover
Type GK-OTSA45RW
Item no. 6113030
EAN 4012196419159



Item no. / Type
Colour
Smallest selling unit: 6 piece
6piece
piece
Description
Joint cover for the cover of the Rapid 45-2 device installation trunking to hide cut edges and provide a tidy connection to installed Modul 45® devices.
Technical data
Dimensions
| Length | 20 mm |
|---|---|
| Width | 48 mm |
| Height | 20 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Protection rating | IP40 |
| Protection rating IK code | IK08 |
| for trunking height | 53 mm |
| Shape | Symmetrical |
| Version for | Cover cut lamination |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Cover width | 45 mm |
| Permitted temperature range, min. | -15 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 48x20x20 |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Pure white; RAL 9010 |
| Product series | Rapid 45® |
Environmental Data
0,0898 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0898 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0898 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Colour
Item no.
GK-OTSA45SW
Jet black; RAL 9005
6113033
GK-OTSA45RW
Pure white; RAL 9010
6113030
GK-OTSA45LGR
Light grey; RAL 7035
6113032
GK-OTSA45AL
aluminium
6113034
Colour
GK-OTSA45SW
Item no.
6113033
Colour
Jet black; RAL 9005
GK-OTSA45RW
Item no.
6113030
Colour
Pure white; RAL 9010
GK-OTSA45LGR
Item no.
6113032
Colour
Light grey; RAL 7035
GK-OTSA45AL
Item no.
6113034
Colour
aluminium

