Joint connector FT
Type GUV 6 FT
Item no. 6016573
EAN 4012196593873



Item no. / Type
6016573 / GUV 6 FT
Width
28 mm
Height
30 mm
Dimension
24 x 28
Surface
Hot-dip galvanised
Material
Steel
Smallest selling unit: 20 piece
20piece
piece
Description
Joint connector for mesh cable tray, type SGR.
Figure: Positioning and quantity of mesh cable tray connectors.
50–150 mm = 2 units
200–300 mm = 3 units
400–450 mm = 4 units
500–600 mm = 5 units
Figure: Positioning and quantity of mesh cable tray connectors.
50–150 mm = 2 units
200–300 mm = 3 units
400–450 mm = 4 units
500–600 mm = 5 units
Including FRS M8 x 25 bolt with flange nut.
Technical data
Dimensions
| Length | 24 mm |
|---|---|
| Width | 28 mm |
| Height | 30 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | yes |
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | no |
| Suitable for cable tray | no |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Dimension | 24 x 28 |
| Suitable for mesh cable tray wire, min. | 6 mm |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 24x28x30 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,1111 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1111 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1111 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Height
Dimension
Surface
Material
Item no.
GUV 6 FT
28
30
24x28x30
Hot-dip galvanised
Steel
6016573
GUV 6 FT
Item no.
6016573
Width
28
Height
30
Dimension
24x28x30
Surface
Hot-dip galvanised
Material
Steel



