ISS80 luminaire fastening
Type ISS LBWLA RW
|Item no. 6290193
|EAN 4012197304249



Item no. / Type
6290193 / ISS LBWLA RW
Smallest selling unit: 1 piece
1piece
piece
Description
Fastening element to accept a lighting element of type Lavigo from the Waldmann company. Suitable for mounting in service poles with a 76.5 mm system opening. Upon request, project-related solutions for other luminaire types and colours are available.
Technical data
Dimensions
| Length | 148 mm |
|---|---|
| Width | 77 mm |
| Height | 57 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Type of accessory | Miscellaneous |
| ROHS-conformant | yes |
| Dimension | 148x77x57 |
| Surface | Powder-coated |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Product series | ISS |
Environmental Data
4,6876 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,6876 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,6876 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
ISS LBWLA RW
6290193
ISS LBWLA RW
Item no.
6290193
