Luminaire fastening

Luminaire fastening for OBO service poles

Luminaire mounting made easy

The small fastening elements for Lavigo type lamps from Waldmann complement the flexible options of the OBO service pole with 76.5 mm system opening, for integration in just a few steps. Thanks to the luminaire fastening, lamps can be mounted in the service pole quickly and easily.

 

The advantages of the OBO luminaire fastening for service poles at a glance:

  • Practical and compatible
  • Halogen-free – for additional safety in the event of fire
  • Available in the colour Pure white RAL 9010
  • Upon request, project-related solutions for other luminaire types and colours are available

Discover the variety of OBO service poles

The integration of a luminaire is just one of the many flexible configuration options that our OBO service poles offer. Discover the whole variety of poles hier.

To our service poles